Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves562-1885: Engine Valve Seat Insert
HomeEngineExhaust SystemExhaust Valves562-1885: Engine Valve Seat Insert
562-1885: Engine Valve Seat Insert

Cat® Engine Cylinder Head Valve Seat

Brand: Cat

Product Images
562-1885: Engine Valve Seat Insert
562-1885: Engine Valve Seat Insert
562-1885: Engine Valve Seat Insert
562-1885: Engine Valve Seat Insert
562-1885: Engine Valve Seat Insert

Cat® Engine Cylinder Head Valve Seat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 562-1885

Units of Measure

USMetric
Outside Diameter (mm): 60.12
Inner Diameter (in): 1.65
Inner Diameter (mm): 41.99
Inside Diameter (mm): 41.99
Length (in): 1.09
Height (mm): 27.6
Outside Diameter (in): 2.367
Length (mm): 27.6
Inside Diameter (in): 1.653
Outer Diameter (in): 2.37
Height (in): 1.087
Outer Diameter (mm): 60.12
Weight (kg): 0.17
Weight (lb): 0.38
Material: Alloy Iron,Alloy Cobalt
View More
Compatible Models for part number 562-1885

GENERATOR SET

G3512H G3520H G3520 G3516H

INDUSTRIAL ENGINE

G3520H

ENGINE

G3520H G3516H G3520

GAS ENGINE

G3512H G3520

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced