Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8094: C175 Repower Air Start Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8094: C175 Repower Air Start Kit
562-8094: C175 Repower Air Start Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
562-8094: C175 Repower Air Start Kit
562-8094: C175 Repower Air Start Kit
562-8094: C175 Repower Air Start Kit
562-8094: C175 Repower Air Start Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

592-5353: Starting Motor
592-5353: Starting MotorQuantity: 1
6L-5699: 1 1/2" Nipple Pipe
6L-5699: 1 1/2" Nipple PipeQuantity: 1
6V-1869: 65mm Inner Diameter Flanged Rubber Grommet
6V-1869: 65mm Inner Diameter Flanged Rubber GrommetQuantity: 4
344-5675: M10 x 1.5mm Hex Nut
344-5675: M10 x 1.5mm Hex NutQuantity: 1
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
8C-6866: 15.88mm Hexagonal Fluid Carrying Adapter
8C-6866: 15.88mm Hexagonal Fluid Carrying AdapterQuantity: 1
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-RingQuantity: 5
4K-8864: 14.29mm Internal Diameter Steel Loop Clip
4K-8864: 14.29mm Internal Diameter Steel Loop ClipQuantity: 2
4D-6466: 14.28mm Diameter P Clip
4D-6466: 14.28mm Diameter P ClipQuantity: 3
565-0780: High Temperature General Purpose
565-0780: High Temperature General PurposeQuantity: 1
565-0779: High Temperature General Purpose
565-0779: High Temperature General PurposeQuantity: 1
5B-7661: 1 - 1/2" Straight Adapter
5B-7661: 1 - 1/2" Straight AdapterQuantity: 1
4N-3411: Starting Motor Relay Valve
4N-3411: Starting Motor Relay ValveQuantity: 1
8C-8408: ORFS 45 Degree Elbow Adapter
8C-8408: ORFS 45 Degree Elbow AdapterQuantity: 1
171-5338: 1.5-11" Thread Hexagonal Pipe Plug
171-5338: 1.5-11" Thread Hexagonal Pipe PlugQuantity: 1
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow AdapterQuantity: 1
6V-1867: Single Half Top Clip
6V-1867: Single Half Top ClipQuantity: 4
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head BoltQuantity: 1
302-8496: 2-11" 1/2 x 2-11" 1/2 Connector
302-8496: 2-11" 1/2 x 2-11" 1/2 ConnectorQuantity: 2
480-2987: 2" Air System Control Elbow Adapter
480-2987: 2" Air System Control Elbow AdapterQuantity: 1
220-0771: M16-2 x 45mm 12-Point Head Bolt
220-0771: M16-2 x 45mm 12-Point Head BoltQuantity: 3
8B-9913: 90 Degree Reducing Elbow
8B-9913: 90 Degree Reducing ElbowQuantity: 1
561-3681: One Wire Braid
561-3681: One Wire BraidQuantity: 1
7M-0327: 17.40mm Inner Diameter Thrust Washer
7M-0327: 17.40mm Inner Diameter Thrust WasherQuantity: 3
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
1F-7854: 20mm Outside Diameter Steel Spacer
1F-7854: 20mm Outside Diameter Steel SpacerQuantity: 1
6V-1868: Single Half Bottom Clip
6V-1868: Single Half Bottom ClipQuantity: 4
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 3
Showing 1 to 29 of 29
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8094

We are still working on adding a specification for this part.

Compatible Models for part number 562-8094

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced