Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components562-8111: 140S Roller 26 Links Drive Chain
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components562-8111: 140S Roller 26 Links Drive Chain
562-8111: 140S Roller 26 Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Product Images
562-8111: 140S Roller 26 Links Drive Chain
562-8111: 140S Roller 26 Links Drive Chain
562-8111: 140S Roller 26 Links Drive Chain
562-8111: 140S Roller 26 Links Drive Chain
562-8111: 140S Roller 26 Links Drive Chain

Cat® Roller Chain for tandem drive connecting multiple axles or wheels to transmit power from the engine to the driven wheels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 562-8111

Description:
Cat chain assemblies are critical components in the powertrain systems of heavy-duty equipment. Used with tandem drive, modular rear axle drive systems to deliver more power from the engine to the ground. Chain assemblies transmit power from the final drive sprockets to the wheel spindles.

Attributes:
• Total Length: 53 Pitches
• Chain Pitch: 44.45 mm (1.75 in)
• Chain Width: 53.39 mm (2.10 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 562-8111

Units of Measure

USMetric
ANSI Number: 140
Overall Length (mm): 2,355.85
Pitch (mm): 45.45
Roller Width (mm): 25.23
Overall Length (in): 92.75
Pitch (in): 1.75
Roller Width (in): 0.99
View More
Compatible Models for part number 562-8111

MOTOR GRADER

120K 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced