Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies563-8476: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies563-8476: Link Assembly
563-8476: Link Assembly

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

Brand: Cat

Product Images
563-8476: Link Assembly
563-8476: Link Assembly
563-8476: Link Assembly
563-8476: Link Assembly
563-8476: Link Assembly

Cat® Link Assembly 1 Tooth Master, 41 Sections, PPR, SALT, 317.5mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 563-8476

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 5.748
Number of Track Sections: 41.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
Rail To Bushing OD (mm): 55
UC System: GD
Link Inside Spread Roller (in): 6.201
Shoe Bolt Hole Spacing B (mm): 225.5
Rail To Bushing OD (in): 2.165
Shoe Bolt Hole Spacing C (mm): 291.5
Link Inside Spread Roller (mm): 157.5
Shoe Bolt Hole Spacing A (in): 3.701
Link Height (mm): 198
Shoe Bolt Hole Spacing A (mm): 94
Number of Sections: 41
Link Outside Spread (in): 13.276
Shoe Bolt Hole Spacing B (in): 8.878
Bushing OD (in): 4.331
Bushing OD (mm): 110
Bolt Hole Diameter (in): 1.406
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 146
Link Outside Spread (mm): 337.2
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 35.71
Master Link Type: 1 Tooth Master
Track Pitch (mm): 317.5
Rail To Pin Boss OD (mm): 60
Track Pitch (in): 12.5
Rail To Pin Boss OD (in): 2.362
Track Bolt Thread: 1.375
Pin Length (in): 13.812
Shoe Bolt Hole Spacing C (in): 11.476
Link Height (in): 7.795
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M36
Pin Length (mm): 350.82
View More
Compatible Models for part number 563-8476

TRACK-TYPE TRACTOR

D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced