Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsHammersHammer Brackets564-9842: 45-50 mm Mounting Bracket - Pin On
Home
AttachmentsHammersHammer Brackets
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Product Images
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On
564-9842: 45-50 mm Mounting Bracket - Pin On

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Mounting Brackets are designed for versatility, allowing the same attachment to be used across different machine configurations fitted with a different bracket.

Cat® Mounting Brackets are designed for versatility, allowing the same attachment to be used across different machine configurations fitted with a different bracket.

Specifications
Specifications
Units of MeasureUSMetric
Interface Type: Pin On
Weight: 174.2 lb
Weight: 79 kg
Overall Width: 17.2 in
Overall Width: 437 mm
Overall Length: 605 mm
Overall Length: 23.8 in
Overall Height: 372 mm
Overall Height: 14.6 in
Pin Diameter: 45 mm/50 mm (1.8 in/2 in)
Mounting Bracket Size: Extra Large
Units of MeasureUSMetric
Interface Type: Pin On
Weight: 174.2 lb
Weight: 79 kg
View More
Compatible Models
Compatible Models
Hammer
H75E SH80EH95E S
Vibratory Compactor
CVP40
View More
Hammer
H75E SH80EH95E S
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert