Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups569-2543: Track Group
HomeUndercarriageTrack ComponentsTrack Groups569-2543: Track Group
569-2543: Track Group

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch

Brand: Cat

Product Images
569-2543: Track Group
569-2543: Track Group
569-2543: Track Group
569-2543: Track Group
569-2543: Track Group

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 569-2543

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 4.921
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 610.0
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
UC System: HDXL
ARM: Yes
Number of Sections: 44
Shoe Width (in): 24.016
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 125
Bushing Inside Diameter (in): 3.899
Shoe Type: Ses
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 99.04
Master Link Type: Press Fit Master
Track Pitch (mm): 261.0
Track Pitch (in): 10.276
Offset: Not Applicable
Track Bolt Thread: 1.125
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
View More
Compatible Models for part number 569-2543

TRACK-TYPE TRACTOR

D10T2

View More
Compare Alternate Parts
Link Inside Spread Sprocket (in)
Shoe Width (in)
Bushing Inside Diameter (in)
Description
569-2543
This part:
569-2543: Track Group

4.921

24.016

3.899

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch

522-0077
This part:
522-0077: Track Group

4.921

24.016

3.74

Cat® Track Group Round Hole, 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch

546-2430
This part:
546-2430: Track Group

4.921

24.016

3.74

Cat® Track Group 5 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch

546-2429
This part:
546-2429: Track Group

4.921

24.016

3.74

Cat® Track Group Round Hole, 5 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch

569-2542
This part:
569-2542: Track Group

10.276

24.016

4.921

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch

380-5938
This part:
380-5938: Track Group

10.252

24.016

4.921

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch

570-1430
This part:
570-1430: Track Group

4.921

24.016

3.899

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 261mm Track Pitch

570-1440
This part:
570-1440: Track Group

4.921

24.016

3.899

Cat® Track Group Round Hole, Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 261mm Track Pitch

535-8874
This part:
535-8874: Track Group

4.921

24.016

3.74

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch

586-5027
This part:
586-5027: Track Group

4.921

24.016

3.74

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch

569-2544
This part:
569-2544: Track Group

10.276

24.016

4.921

Cat® Track Group Round Hole, Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 261mm Track Pitch

398-5246
This part:
398-5246: Track Group

4.921

24.016

3.74

Cat® Track Group Round Hole, 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch

485-9784
This part:
485-9784: Track Group

10.252

24.016

4.921

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 610mm Shoe Width, 260.4mm Track Pitch

380-5940
This part:
380-5940: Track Group

4.921

24.016

3.74

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 610mm Shoe Width, 260.4mm Track Pitch

Related parts
569-2545: Track Group
569-2545: Track Group

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, SES, 710mm Shoe Width, 261mm Track Pitch

Check Price
569-2547: Track Group
569-2547: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 710mm Shoe Width, 261mm Track Pitch

Check Price
570-1434: Track Group
570-1434: Track Group

Cat® Track Group Round Hole, Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, ES, 786mm Shoe Width, 261mm Track Pitch

Check Price
569-2546: Track Group
569-2546: Track Group

Cat® Track Group Round Hole, 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, SES, 710mm Shoe Width, 261mm Track Pitch

Check Price
570-1444: Track Group
570-1444: Track Group

Cat® Track Group Round Hole, Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, ES, 710mm Shoe Width, 261mm Track Pitch

Check Price
570-1442: Track Group
570-1442: Track Group

Cat® Track Group 1 Tooth Master, Single Grouser, 44 Sections, PPR, SALT, ES, 710mm Shoe Width, 261mm Track Pitch

Check Price
569-2548: Track Group
569-2548: Track Group

Cat® Track Group Press Fit Master, Single Grouser, 44 Sections, PPR, SALT, ES, 786mm Shoe Width, 261mm Track Pitch

Check Price
569-2545
569-2545: Track Group
Check Price
569-2547
569-2547: Track Group
Check Price
570-1434
570-1434: Track Group
Check Price
569-2546
569-2546: Track Group
Check Price
570-1444
570-1444: Track Group
Check Price
570-1442
570-1442: Track Group
Check Price
569-2548
569-2548: Track Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced