Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammer Brackets569-5414: 5 Ton Mounting Bracket - Pin On
HomeAttachmentsHammersHammer Brackets569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Product Images
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On
569-5414: 5 Ton Mounting Bracket - Pin On

Mounting bracket adapts attachment to fit a variety of machine types.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 569-5414

Cat® Mounting Brackets are designed for versatility, allowing the same attachment to be used across different machine configurations fitted with a different bracket.

View More
Specifications for part number 569-5414

Units of Measure

USMetric
Interface Type: Pin On (Pin Grabber)
Weight: 33.1 lb
Weight: 15 kg
Overall Width: 12.7 in
Overall Width: 323 mm
Overall Length: 440 mm
Overall Length: 17.3 in
Overall Height: 310 mm
Overall Height: 12.2 in
Pin Diameter: 45 mm/45 mm (1.8 in/1.8 in)
Mounting Bracket Size: Small-Large
View More
Compatible Models for part number 569-5414

HAMMER

B6 B4

DEMOLITION AND SORTING

G306

COLD PLANER

PC35

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced