Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Compact Wheel Loader569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Compact Wheel Loader
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge
569-6175: 0.95 m3 (1.25 yd3), Skid Steer Coupler, Bolt-On Cutting Edge

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® General Purpose Buckets have been designed to optimize performance of the Cat Compact Wheel Loader when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Cat® General Purpose Buckets have been designed to optimize performance of the Cat Compact Wheel Loader when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1890 mm
Width: 74.4 in
Weight: 877.4 lb
Weight: 398 kg
Height: 36.8 in
Height: 935 mm
Length: 923 mm
Length: 36.3 in
Capacity: 0.95 m³
Capacity: 1.25 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: Skid Steer Coupler
Edge Type: Bolt-On Cutting Edge
Interface Type: Skid Steer Coupler
Compatibility: 906,907,908
Units of MeasureUSMetric
Width: 1890 mm
Width: 74.4 in
Weight: 877.4 lb
View More
Compatible Models
Compatible Models
Telehandler
TH255C
Compact Wheel Loader
908M906M907M906
Wheel Loader
907K908K908906K907906
View More
Telehandler
TH255C
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert