Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home570-1623: Fuel Filter Base Element
Home570-1623: Fuel Filter Base Element
570-1623: Fuel Filter Base Element

Ultra High Efficiency Fuel Filter

Brand: Cat

Product Images
570-1623: Fuel Filter Base Element
570-1623: Fuel Filter Base Element
570-1623: Fuel Filter Base Element

Ultra High Efficiency Fuel Filter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Ultra High Efficiency Fuel Filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat Ultra High Efficiency Fuel Filters provide superior protection. Cat UHE Filters are quite simply the best filter you can buy for your Cat equipment.

Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.

Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

When you want maximum productivity, choose filters from the equipment manufacturer itself – Cat Filters are always the best option for Cat machines.

Our highly differentiated filters allow system components to function as designed and helps to avoid premature efficiency losses and failures by using:
• Proprietary filter media provides unsurpassed protection
• Acrylic beads to avoid bunching
• Spiral roving for better pleat stability
• A nylon center tube to prohibit metal contamination
• Molded end caps to stop leaks

Warning:This product can expose you to chemicals including Benzophenone, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Ultra High Efficiency Fuel Filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat Ultra High Efficiency Fuel Filters provide superior protection. Cat UHE Filters are quite simply the best filter you can buy for your Cat equipment.

Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.

Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

When you want maximum productivity, choose filters from the equipment manufacturer itself – Cat Filters are always the best option for Cat machines.

Our highly differentiated filters allow system components to function as designed and helps to avoid premature efficiency losses and failures by using:
• Proprietary filter media provides unsurpassed protection
• Acrylic beads to avoid bunching
• Spiral roving for better pleat stability
• A nylon center tube to prohibit metal contamination
• Molded end caps to stop leaks

Warning:This product can expose you to chemicals including Benzophenone, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 8.94
Length (mm): 227.3
Efficiency Category: Ultra High Efficiency
Units of MeasureUSMetric
Length (in): 8.94
Length (mm): 227.3
Efficiency Category: Ultra High Efficiency
View More
Compatible Models
Compatible Models
Generator Set
C18 GEN SET
Track Loader
973K973
Soil Compactor
825825K
Cold Planer
PM312PM313PM310PM620PM622
Material Handler
MH3250MH3260MH3050
Wheel Dozer
834834K824K824
Landfill Compactor
836826836K826K
Motor Grader
18M314M312M 3161418140M 3 AWD12M 3 AWD140M 316M314M-3160160M 3150160M 3 AWD14016GC
Forest Products
OTHER
Wheel Loader
980 XE982XE966988 XE972M972972L966 GC972 XE966 XE986966XE980982988GC988986K972M XE966M XE980XE988K XE988K980L972XE980M966L966M982 XE982M
Track-Type Tractor
D6D8D7D8TD6XED6 XED6T
Articulated Truck
730 EJECTOR725730735
Pipelayer
PL83PL87
Forestry Products
568
Oem Mob Hyd Pwr Unit
336MHPU
Excavator
340349345MH3295352350355340MHPU3363101349 GC336 MHPU395374FM568350 OEM345 GC352 UHD
Mobile Hyd Power Unit
350MHPU
View More
Generator Set
C18 GEN SET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
570-1623570-1623
500-0483500-0483
500-0481500-0481
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 570-1623
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 570-1623

Units of Measure

USMetric
Length (in): 8.94
Length (mm): 227.3
Efficiency Category: Ultra High Efficiency
View More
Compatible Models for part number 570-1623

GENERATOR SET

C18 GEN SET

TRACK LOADER

973K 973

SOIL COMPACTOR

825 825K

COLD PLANER

PM312 PM313 PM310 PM620 PM622

MATERIAL HANDLER

MH3250 MH3260 MH3050

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

MOTOR GRADER

18M3 14M3 12M 3 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 16M3 14M-3 160 160M 3 150 160M 3 AWD 140 16GC

FOREST PRODUCTS

OTHER

WHEEL LOADER

980 XE 982XE 966 988 XE 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 988 986K 972M XE 966M XE 980XE 988K XE 988K 980L 972XE 980M 966L 966M 982 XE 982M

TRACK-TYPE TRACTOR

D6 D8 D7 D8T D6XE D6 XE D6T

ARTICULATED TRUCK

730 EJECTOR 725 730 735

PIPELAYER

PL83 PL87

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

340 349 345 MH3295 352 350 355 340MHPU 336 3101 349 GC 336 MHPU 395 374 FM568 350 OEM 345 GC 352 UHD

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert