Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings571-0467: 7.5 x 75mm 70A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings571-0467: 7.5 x 75mm 70A NBR O-Ring
571-0467: 7.5 x 75mm 70A NBR O-Ring

Cat® O-Ring Seal for hydraulic oil filter prevents oil leakage, maintaining a tight seal to filter hydraulic fluid effectively

Brand: Cat

Product Images
571-0467: 7.5 x 75mm 70A NBR O-Ring
571-0467: 7.5 x 75mm 70A NBR O-Ring
571-0467: 7.5 x 75mm 70A NBR O-Ring
571-0467: 7.5 x 75mm 70A NBR O-Ring
571-0467: 7.5 x 75mm 70A NBR O-Ring

Cat® O-Ring Seal for hydraulic oil filter prevents oil leakage, maintaining a tight seal to filter hydraulic fluid effectively

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 571-0467

Units of Measure

USMetric
Cross Section Diameter (mm): 7.5
Cross Section Diameter (in): 0.295
Inside Diameter (mm): 75.0
Inside Diameter (in): 2.953
Material: Nitrile (NBR),Polytetrafluoroethylene (PTFE) Plastic
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 70a
View More
Compatible Models for part number 571-0467

TRACK LOADER

973

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

814 824 814K 824K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

LANDFILL COMPACTOR

826K 816K 816 826

WHEEL LOADER

972 XE 814K 966 XE 980 XE 962 966XE 980 982XE 982 980XE 966 950 972 982 XE 972XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced