Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups571-3544: Track Group
HomeUndercarriageTrack ComponentsTrack Groups571-3544: Track Group
571-3544: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240.5mm Track Pitch

Brand: Cat

Product Images
571-3544: Track Group
571-3544: Track Group
571-3544: Track Group
571-3544: Track Group
571-3544: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240.5mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 571-3544

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 4.134
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 560.0
Number of Track Sections: 43.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
UC System: HDXL
ARM: No
Number of Sections: 43
Shoe Width (in): 22.047
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Bushing Inside Diameter (in): 3.469
Link Inside Spread Sprocket (mm): 105
Seal And Lube Type: SALT
Shoe Type: Es
Bushing Inside Diameter (mm): 88.1
Master Link Type: 5 Tooth Master
Track Pitch (mm): 240.5
Track Pitch (in): 9.469
Offset: Not Applicable
Track Bolt Thread: 1
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1
View More
Compatible Models for part number 571-3544

TRACK-TYPE TRACTOR

D9T D9 D9R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced