Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Groups379-4042: Track Group
Home
UndercarriageTrack ComponentsTrack Groups
379-4042: Track Group
379-4042: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240mm Track Pitch

Brand: Cat

Product Images
379-4042: Track Group
379-4042: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
379-4042
This part:
379-4042: Track Group
Link Inside Spread Sprocket (in)

4.134

Shoe Width (in)

22.047

Bushing Inside Diameter (in)

3.346

Description

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240mm Track Pitch

571-3544
This part:
571-3544: Track Group
Link Inside Spread Sprocket (in)

4.134

Shoe Width (in)

22.047

Bushing Inside Diameter (in)

3.469

Description

Cat® Track Group 5 Tooth Master, Single Grouser, 43 Sections, PPR, SALT, ES, 560mm Shoe Width, 240.5mm Track Pitch

Related parts
658-6439
658-6439: Undercarriage Track
Check Price
658-6443
658-6443: Undercarriage Track
Check Price
658-6451
658-6451: Undercarriage Track
Check Price
658-6447
658-6447: Undercarriage Track
Check Price
379-4058
379-4058: Track Group
Check Price
379-4060
379-4060: Track Group
Check Price
658-6449
658-6449: Undercarriage Track Assembly
Check Price
379-4048
379-4048: Track Group
Check Price
379-4054
379-4054: Track Group
Check Price
379-4044
379-4044: Track Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert