Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits572-2738: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
572-2738: FRONT HOUSING INSTALL GASKET KIT
572-2738: FRONT HOUSING INSTALL GASKET KIT

Front Structure Gasket Kit

Brand: Cat

Product Images
572-2738: FRONT HOUSING INSTALL GASKET KIT
572-2738: FRONT HOUSING INSTALL GASKET KIT

Front Structure Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

204-0712: M8-1.25 x 30mm Hex Head Bolt
204-0712: M8-1.25 x 30mm Hex Head BoltQuantity: 13
129-2181: 1.52mm Thick Front Cover Seal
129-2181: 1.52mm Thick Front Cover SealQuantity: 1
3H-0976: 120mm Inner Diameter Seal O Ring
3H-0976: 120mm Inner Diameter Seal O RingQuantity: 1
6V-9748: 50.80mm Shaft Diameter Rubber Lip Seal
6V-9748: 50.80mm Shaft Diameter Rubber Lip SealQuantity: 1
6D-1004: 0.8mm Thick Fluid Lines Gasket
6D-1004: 0.8mm Thick Fluid Lines GasketQuantity: 2
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 3
126-0110: 172.09mm Maximum Outer Diameter Crankshaft Seal
126-0110: 172.09mm Maximum Outer Diameter Crankshaft SealQuantity: 1
204-0714: M8-1.25 x 40mm Hex Head Bolt
204-0714: M8-1.25 x 40mm Hex Head BoltQuantity: 13
9F-4446: 78.74mm Inner Diameter Seal O Ring
9F-4446: 78.74mm Inner Diameter Seal O RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
226-4755: Crankshaft Seal
226-4755: Crankshaft SealQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
262-8382: Engine Housing Gasket
262-8382: Engine Housing GasketQuantity: 1
174-2475: 2.94mm Thickness Integral Edge Bonded Seal Gasket
174-2475: 2.94mm Thickness Integral Edge Bonded Seal GasketQuantity: 1
220-3373: 119.29mm Internal Diameter Seal Ring
220-3373: 119.29mm Internal Diameter Seal RingQuantity: 1
252-9685: 0.8mm Thick Engine Front Housing Cover Gasket
252-9685: 0.8mm Thick Engine Front Housing Cover GasketQuantity: 1
092-2570: Edge Bonded Circular Seal Washer
092-2570: Edge Bonded Circular Seal WasherQuantity: 2
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-RingQuantity: 1
6V-0405: 2.76mm Thick Circular Bonded Seal Washer
6V-0405: 2.76mm Thick Circular Bonded Seal WasherQuantity: 2
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 572-2738

We are still working on adding a specification for this part.

Compatible Models for part number 572-2738

CHALLENGER

75E

TRUCK ENGINE

C-10 C-12

MARINE ENGINE

3176C 3196

WHEELED EXCAVATOR

W345B II

REMAN ENGINE

C-15

EXCAVATOR

345B II 345B L 345B II MH 345B

MOTOR GRADER

143H 160H 140H 163H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert