Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsThumbs575-0496: 356 mm (14 in) 8 Teeth/2 Tines
HomeAttachmentsThumbs575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Product Images
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines
575-0496: 356 mm (14 in) 8 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 575-0496

Cat® Utility Thumbs offer a cost-effective thumb design with hydraulic thumb control, combined with wide compatibility with machines, buckets and couplers.

View More
Specifications for part number 575-0496

Units of Measure

USMetric
Length: 907 mm
Length: 35.7 in
Stored Height: 333 mm
Stored Height: 13.1 in
Overall Width: 356 mm
Overall Width: 14 in
Weight: 200.6 lb
Weight: 91 kg
Rotation: 122 degrees
Number of Teeth/Tines: 8/2
Tine Spacing: 278 mm
Tine Spacing: 10.9 in
Tine Thickness: 16 mm
Tine Thickness: 0.6 in
Tines Included: Yes
Machine Class: 5 Ton Mini Excavators
Interface Type: Pin On
View More
Compatible Models for part number 575-0496

MINI HYD EXCAVATOR

306.5 306 305 CR 305E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced