Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals576-2013: 15.8mm Inner Diameter Valve Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals576-2013: 15.8mm Inner Diameter Valve Wiper Seal
576-2013: 15.8mm Inner Diameter Valve Wiper Seal

Cat® Wiper Seal, Rod Diameter: 16 mm

Brand: Cat

Product Images
576-2013: 15.8mm Inner Diameter Valve Wiper Seal
576-2013: 15.8mm Inner Diameter Valve Wiper Seal
576-2013: 15.8mm Inner Diameter Valve Wiper Seal
576-2013: 15.8mm Inner Diameter Valve Wiper Seal
576-2013: 15.8mm Inner Diameter Valve Wiper Seal

Cat® Wiper Seal, Rod Diameter: 16 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 576-2013

Description:
Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers, such as 576-2013, clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing mount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

Attributes:
• Seal Type: Wiper Seal
• Style: Snap in Single

Application:
Consult your owner’s manual or contact your local Cat dealer for more information.

View More
Specifications for part number 576-2013

Units of Measure

USMetric
Seal Type: Wiper Seal
Outer Diameter (mm): 21.1
Style: Press in Single
Outer Diameter (in): 0.83
Inner Diameter (mm): 15.8
Rod Diameter (mm): 16.0
Inner Diameter (in): 0.62
Thickness (mm): 2.7
Outside Diameter (mm): 21.0
Thickness (in): 0.11
Cross Section Width (mm): 3.0
Cross Section Height (mm): 3.0
Weight (kg): 0.001
Rod Diameter (in): 0.62
Weight (lb): 0.0
Outside Diameter (in): 0.83
Cross Section Width (in): 0.11
Cross Section Height (in): 0.1
View More
Compatible Models for part number 576-2013

BACKHOE LOADER

415 416 428 434 430 420 450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced