Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home577-1440: Engine Air Filter
Home577-1440: Engine Air Filter
577-1440: Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Product Images
577-1440: Engine Air Filter
577-1440: Engine Air Filter
577-1440: Engine Air Filter

Ultra High Efficiency Engine Air - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 577-1440

Units of Measure

USMetric
Width (mm): 194.9
Shape: Non-round
Type: Primary
Height (mm): 629.0
Material: Polyurethane Plastic
Depth (mm): 403.8
Depth (in): 15.898
Media Type: UHE
Width (in): 7.673
Height (in): 24.764
View More
Compatible Models for part number 577-1440

TRACK-TYPE TRACTOR

D8 D8T

PIPELAYER

PL83 PL87

INDUSTRIAL ENGINE

C9.3B C13 C15 C9.3 C18

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 773G OEM

EXPANDED MINING PRODUCTS

LD350

OFF HIGHWAY TRUCK

775 773

PETROLEUM PACKAGE

CX31-C13I

POWER PACK

C18

HYDRAULIC SHOVEL

6015B 6015

WHEEL LOADER

972 XE 966 XE 980 XE 986 966XE 980 982XE 980K HLG 982 980XE 988GC 980GC 966 986K 972 980L 982 XE 980K 982M 972XE 980M 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced