Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel System577-2006: Throttle Pedal
HomeEngineFuel System577-2006: Throttle Pedal
577-2006: Throttle Pedal

Cat® Throttle Pedal (28.5 Degree), Aluminum/Steel/Rubber, W X H: 79 X 151mm

Brand: Cat

Product Images
577-2006: Throttle Pedal
577-2006: Throttle Pedal
577-2006: Throttle Pedal
577-2006: Throttle Pedal
577-2006: Throttle Pedal

Cat® Throttle Pedal (28.5 Degree), Aluminum/Steel/Rubber, W X H: 79 X 151mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 577-2006

Units of Measure

USMetric
Height (in): 5.95
Height (mm): 151.0
Material: Aluminum/Steel/Rubber,Alloy Aluminum,Carbon Steel,Nitrile / NBR / HNBR / XNBR Rubber
Width (in): 3.13
Width (mm): 79.0
View More
Compatible Models for part number 577-2006

UNDERGROUND ART TRUCK

AD55B AD45B AD60 AD45 AD55 AD30 AD63

LOAD HAUL DUMP

R1700 XE R3000H R2900 R1700 R2900G R1700G R1600G R1600H R2900 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced