Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings577-2990: Sleeve Bearing (Bushing)
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings577-2990: Sleeve Bearing (Bushing)
577-2990: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
577-2990: Sleeve Bearing (Bushing)
577-2990: Sleeve Bearing (Bushing)
577-2990: Sleeve Bearing (Bushing)
577-2990: Sleeve Bearing (Bushing)
577-2990: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 577-2990

Cat® Sleeve Bearings and Bushings are designed to support rotating, oscillating and linear movement across machine systems. These bearings may include lubrication features such as internal and external grooves and cross holes for consistent effective lubrication of components.

View More
Specifications for part number 577-2990

Units of Measure

USMetric
Inside Diameter (mm): 79.0
Inside Diameter (in): 3.11
Outside Diameter (mm): 89.0
Outside Diameter (in): 3.5
Overall Length (mm): 80.0
Overall Length (in): 3.15
Cross Holes: Yes
Material: COMPOSITE,Bearing Composite
Type: Straight Sleeve
View More
Compatible Models for part number 577-2990

COLD PLANER

PM312 PM313 PM310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced