Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps577-7966: 18.8-22mm Working Diameter Ear Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear Clamp

Cat® Ear Clamp Engine Emission Colling Lines designed to secure and seal cooling lines in engine emission systems using

Brand: Cat

Product Images
577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear Clamp
577-7966: 18.8-22mm Working Diameter Ear Clamp

Cat® Ear Clamp Engine Emission Colling Lines designed to secure and seal cooling lines in engine emission systems using

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 577-7966

Description:
Cat® clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great built for it product.

Attributes:
•Cat® clips and clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & quality – clips and clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat clips, clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.



Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 577-7966

Units of Measure

USMetric
Type: Spring
Minimum Effective Diameter (mm): 18.8
Maximum Effective Diameter (mm): 22.0
Width (mm): 9.0
Minimum Effective Diameter (in): 0.74
Maximum Effective Diameter (in): 0.866
Width (in): 0.354
View More
Compatible Models for part number 577-7966

ARTICULATED TRUCK

740 GC 725C 730 745 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced