Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses578-1110: Diesel Exhaust Fluid Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses578-1110: Diesel Exhaust Fluid Hose Assembly
578-1110: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female, 5/16 inch female and 2-pin Ampseal Connector, Hose ID x L: 4 x 3500mm

Brand: Cat

Product Images
578-1110: Diesel Exhaust Fluid Hose Assembly
578-1110: Diesel Exhaust Fluid Hose Assembly
578-1110: Diesel Exhaust Fluid Hose Assembly
578-1110: Diesel Exhaust Fluid Hose Assembly
578-1110: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female, 5/16 inch female and 2-pin Ampseal Connector, Hose ID x L: 4 x 3500mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 578-1110

Units of Measure

USMetric
Connector Type: SAE J2044, 5/16 inch 90° female (plastic)
Weight (kg): 0.438
Hose Length (in): 137.8
Hose Length (mm): 3,500.0
Inside Diameter (in): 0.14
Inside Diameter (mm): 3.56
Outside Diameter (in): 0.34
Outside Diameter (mm): 8.64
Type: Diesel Exhaust Fluid Hose
Material: Plastic Plastic,Other Hose,Ethylene propylene diene terpolymer (EPDM) Rubber
View More
Compatible Models for part number 578-1110

UNDERGROUND ART TRUCK

AD45

LOAD HAUL DUMP

R1700

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced