Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications581-2174: Travel Alarm Bracket Assembly
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications581-2174: Travel Alarm Bracket Assembly
581-2174: Travel Alarm Bracket Assembly

Cat® Travel Alarm Bracket Assembly, Steel, Cat Yellow Paint, L x W x H: 195 x 90 x 21.4mm, Use with M10 x 1.5 hardware

Brand: Cat

Product Images
581-2174: Travel Alarm Bracket Assembly
581-2174: Travel Alarm Bracket Assembly
581-2174: Travel Alarm Bracket Assembly
581-2174: Travel Alarm Bracket Assembly
581-2174: Travel Alarm Bracket Assembly

Cat® Travel Alarm Bracket Assembly, Steel, Cat Yellow Paint, L x W x H: 195 x 90 x 21.4mm, Use with M10 x 1.5 hardware

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-2174

Description:
Bracket assemblies such as 581-2174 is generally used in electrical and starting systems travel alarm group. Cat brackets provides support and mounting for various components in Cat heavy duty equipment's. Cat mounting brackets are designed and manufactured to provide best mounting solutions to any equipment.

Attributes:
• Seam sealant application and finish quality.
• Steel mounting bracket assembly consists plate.
• M6 x 1 Weld Nuts.
• M10 x 1.5 Weld Nuts.
• Welded assembly.
• Color: Cat Yellow.
• Use with M10 x 1.5 hardware.
• Plate Thickness: 5mm.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 581-2174

Units of Measure

USMetric
Color: Cat Yellow
Height (in): 0.84
Height (mm): 21.4
Length (in): 7.68
Length (mm): 195.0
Material: Steel,Sealants / Adhesives Adhesive,Alloy Mixed: Metal
Width (in): 3.54
Width (mm): 90.0
View More
Compatible Models for part number 581-2174

FORESTRY PRODUCTS

FM528 LL FM528

EXCAVATOR

320 326 GC 330 320D L 333 GC 326 330 GC 333 323 326GC OTHER 330GC 320D 320 GC 323GC

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced