Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates582-3331: Right Hand Tilt Cylinder
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
582-3331: Right Hand Tilt Cylinder
582-3331: Right Hand Tilt Cylinder

Cat® Arm Lift Hydraulic Cylinder Right-Hand Side

Brand: Cat

Product Images
582-3331: Right Hand Tilt Cylinder
582-3331: Right Hand Tilt Cylinder
582-3331: Right Hand Tilt Cylinder
582-3331: Right Hand Tilt Cylinder
582-3331: Right Hand Tilt Cylinder

Cat® Arm Lift Hydraulic Cylinder Right-Hand Side

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
582-3331582-3331
582-3330582-3330
435-8795435-8795
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 582-3331
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 582-3331

Units of Measure

USMetric
Bore Diameter (in): 2.55
Bore Diameter (mm): 65
Rod Diameter (in): 1.18
Rod Diameter (mm): 30
Strokes: 291+/-2
Weight (kg): 13
Weight (lb): 28.66
Material: Sealants / Adhesives Adhesive,Carbon Steel
View More
Compatible Models for part number 582-3331

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 249D3 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert