Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies583-1015: Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies583-1015: Hose Assembly
583-1015: Hose Assembly

Cat® Hose Assembly (Fuel Lines Group)

Brand: Cat

Product Images
583-1015: Hose Assembly
583-1015: Hose Assembly
583-1015: Hose Assembly
583-1015: Hose Assembly
583-1015: Hose Assembly

Cat® Hose Assembly (Fuel Lines Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 583-1015

Description:
Cat® Hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.
OEM direct replacement part.
Durable and flexible.

Application:
Cat® Hoses are designed to withstand application specific working pressure. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 583-1015

Units of Measure

USMetric
Overall Length (mm): 1,015.0
Overall Length (in): 39.96
Weight (kg): 0.5
Hose Size, ID Min. (mm): 9.52
Hose Size, ID Min. (in): 0.37
Connector: Banjo Union (2X)
Connector Type: 90°
Thread Size (dia x pitch) (mm): M14x1.5
Hole Size (mm): 14
Hole Size (in): 0.55
Material: High Temperature Low Pressure Hose,Other Hose
Weight (lb): 1.1
View More
Compatible Models for part number 583-1015

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced