Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits583-1909: Bottle Group-Washer
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits583-1909: Bottle Group-Washer
583-1909: Bottle Group-Washer

Cat® Washer Bottle Group (Washer Wiper Group)

Brand: Cat

Product Images
583-1909: Bottle Group-Washer
583-1909: Bottle Group-Washer
583-1909: Bottle Group-Washer
583-1909: Bottle Group-Washer
583-1909: Bottle Group-Washer

Cat® Washer Bottle Group (Washer Wiper Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 583-1909

Description:
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Coatings that meet special requirements for different applications (RoHS compliant).

Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 583-1909

Units of Measure

USMetric
Overall Length (mm): 330.0
Overall Length (in): 13.0
Overall Height (mm): 170.0
Overall Height (in): 6.7
Overall Width (mm): 125.0
Overall Width (in): 4.93
Weight (kg): 0.69
Weight (lb): 1.51
Material: Plastic,Polyethylene Plastic
Capacity (L): 5.0
Voltage (volts): 24.00
View More
Compatible Models for part number 583-1909

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 938K 938M 924K 926M 938 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced