Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-9156: Hydraulic Coupler Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-9156: Hydraulic Coupler Kit
Parts included in this kit

No results available.

163-8811: CLAMP
163-8811: CLAMPQuantity: 6
441-6180: Quick Coupler Frame Mount Step
441-6180: Quick Coupler Frame Mount StepQuantity: 1
525-8154: BLOCK
525-8154: BLOCKQuantity: 1
515-5347: BRACKET AS
515-5347: BRACKET ASQuantity: 1
9M-4995: Multiple Hose P Clip
9M-4995: Multiple Hose P ClipQuantity: 4
6V-9831: 1-14 Thread O Ring Face Seal Cap
6V-9831: 1-14 Thread O Ring Face Seal CapQuantity: 1
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis PinQuantity: 2
7G-2951: 2.5mm Thick Bottom Hose Clip
7G-2951: 2.5mm Thick Bottom Hose ClipQuantity: 2
7G-2950: 40mm Wide Hose Half Clip
7G-2950: 40mm Wide Hose Half ClipQuantity: 2
208-9291: M10-1.5 x 20mm Hex Flange Head Bolt
208-9291: M10-1.5 x 20mm Hex Flange Head BoltQuantity: 1
124-2128: Permanent Coupling
124-2128: Permanent CouplingQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 3
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 6
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 3
124-2325: Permanent Coupling
124-2325: Permanent CouplingQuantity: 2
124-2113: Permanent Coupling
124-2113: Permanent CouplingQuantity: 2
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
091-8487: Trim Channel
091-8487: Trim ChannelQuantity: 4
525-8659: 4mm Thick Quick Coupler Lines Mounting Bracket
525-8659: 4mm Thick Quick Coupler Lines Mounting BracketQuantity: 1
524-7931: Switch Assembly
524-7931: Switch AssemblyQuantity: 1
148-8368: Adapter Assembly
148-8368: Adapter AssemblyQuantity: 1
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 9
5C-9553: M6-1 x 16mm Hex Head Bolt
5C-9553: M6-1 x 16mm Hex Head BoltQuantity: 2
265-9513: 12 Volt Rocker Switch
265-9513: 12 Volt Rocker SwitchQuantity: 1
3B-4617: 25.40mm Long Split Type Cotter Pin
3B-4617: 25.40mm Long Split Type Cotter PinQuantity: 4
458-2916: 83.00mm Long Cross Hole Clevis Pin
458-2916: 83.00mm Long Cross Hole Clevis PinQuantity: 2
224-6265: 15.88mm Hex Size Permanent Coupling
224-6265: 15.88mm Hex Size Permanent CouplingQuantity: 2
6V-5220: M8-1.25 x 65mm Hex Head Bolt
6V-5220: M8-1.25 x 65mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 3
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
Showing 1 to 32 of 48Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced