Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAftertreatment/DEF584-8135: Diesel Exhaust Fluid Filter
Home
Filters & FluidsFiltersAftertreatment/DEF
584-8135: Diesel Exhaust Fluid Filter
584-8135: Diesel Exhaust Fluid Filter

Standard Efficiency Fuel Filter

Brand: Cat

Product Images
584-8135: Diesel Exhaust Fluid Filter
584-8135: Diesel Exhaust Fluid Filter
584-8135: Diesel Exhaust Fluid Filter
584-8135: Diesel Exhaust Fluid Filter
584-8135: Diesel Exhaust Fluid Filter

Standard Efficiency Fuel Filter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Standard Efficiency Fuel Filters are recommended for normal-duty filtration in a wide range of Cat® equipment. Cat® Filters use fiberglass spiral roving and acrylic beads to keep filter media pleats from flexing as fluid travels through the media, ensuring contaminants are captured and held. This is important any time your engine is running but is particularly important during machine cold start and shutdown. Pleats in will-fit filters often flex, releasing contaminants through the filter media into the clean side where they cause additional component wear.

Cat® filters help prevent damage to your fuel system and keep your Cat® machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat® iron, we provide quality parts to ensure the long-term integrity of your equipment.

Choosing genuine Cat® Filters protects your equipment and your bottom line.

Attributes:
Designed by Caterpillar to be an integrated component of your critical fuel system
Only available from Caterpillar
No one knows Cat® Fuel Systems better than Caterpillar
Cat® Filters perform better than will fitters see the test results

Cat® Standard Efficiency Fuel Filters are recommended for normal-duty filtration in a wide range of Cat® equipment. Cat® Filters use fiberglass spiral roving and acrylic beads to keep filter media pleats from flexing as fluid travels through the media, ensuring contaminants are captured and held. This is important any time your engine is running but is particularly important during machine cold start and shutdown. Pleats in will-fit filters often flex, releasing contaminants through the filter media into the clean side where they cause additional component wear.

Cat® filters help prevent damage to your fuel system and keep your Cat® machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat® iron, we provide quality parts to ensure the long-term integrity of your equipment.

Choosing genuine Cat® Filters protects your equipment and your bottom line.

Attributes:
Designed by Caterpillar to be an integrated component of your critical fuel system
Only available from Caterpillar
No one knows Cat® Fuel Systems better than Caterpillar
Cat® Filters perform better than will fitters see the test results

Specifications
Specifications
Retention Type: Clamp
Material: Stainless Steel
Filter Type: Tank (Sock)
Retention Type: Clamp
Material: Stainless Steel
Filter Type: Tank (Sock)
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Generator Set
C9 GEN SET
Engine
C15C18C7.1
Track Loader
953K963963K953
Soil Compactor
825825K815K815
Wheel Dozer
814K834K814824824K
Landfill Compactor
816K836K816826K836826
Motor Grader
18M316M31612018140140 GC
Wheel Loader
972M XE962M Z962966M XE988K XE988K966972M972972XE950M Z966 GC950GC966XE938M926M966M930M950M950962M950 GC
Track-Type Tractor
D6T XWD6T LGPD6T XLD6D5D6XED6T LGPPATD6T XL PATD6T XW PATD6 XED6TD7E
Wheel Skidder
535D555D545D525D
Asphalt Paver
AP1055AP-1055FAP-1000FAP1000
Pipelayer
PL83PL87PL72
Industrial Engine
C18C13C15C9.3C7.1
Wheel Feller Buncher
2570D2670D573D563D
View More
Generator Set
C9 GEN SET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
584-8135584-8135
378-3187378-3187
391-5262391-5262
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 584-8135
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 584-8135

Cat® Standard Efficiency Fuel Filters are recommended for normal-duty filtration in a wide range of Cat® equipment. Cat® Filters use fiberglass spiral roving and acrylic beads to keep filter media pleats from flexing as fluid travels through the media, ensuring contaminants are captured and held. This is important any time your engine is running but is particularly important during machine cold start and shutdown. Pleats in will-fit filters often flex, releasing contaminants through the filter media into the clean side where they cause additional component wear.

Cat® filters help prevent damage to your fuel system and keep your Cat® machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat® iron, we provide quality parts to ensure the long-term integrity of your equipment.

Choosing genuine Cat® Filters protects your equipment and your bottom line.

Attributes:
Designed by Caterpillar to be an integrated component of your critical fuel system
Only available from Caterpillar
No one knows Cat® Fuel Systems better than Caterpillar
Cat® Filters perform better than will fitters see the test results

View More
Specifications for part number 584-8135
Retention Type: Clamp
Material: Stainless Steel
Filter Type: Tank (Sock)
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 584-8135

GENERATOR SET

C9 GEN SET

ENGINE

C15 C18 C7.1

TRACK LOADER

953K 963 963K 953

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

814K 834K 814 824 824K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

MOTOR GRADER

18M3 16M3 16 120 18 140 140 GC

WHEEL LOADER

972M XE 962M Z 962 966M XE 988K XE 988K 966 972M 972 972XE 950M Z 966 GC 950GC 966XE 938M 926M 966M 930M 950M 950 962M 950 GC

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6 D5 D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T D7E

WHEEL SKIDDER

535D 555D 545D 525D

ASPHALT PAVER

AP1055 AP-1055F AP-1000F AP1000

PIPELAYER

PL83 PL87 PL72

INDUSTRIAL ENGINE

C18 C13 C15 C9.3 C7.1

WHEEL FELLER BUNCHER

2570D 2670D 573D 563D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert