Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)586-5952: 1500 mm (59 in)
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Product Images
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)
586-5952: 1500 mm (59 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Nordic Grading Buckets for Cat® Mini Excavators are ideal for grading applications, but also suitable for general excavation, loading, and backfilling in all kinds of different soil types. The design features durable wear plates for longer wear resistance in heavy duty applications. Due to the rounded side shape, shorter tip radius, and flat torque tube construction they are optimal for using in combination with a Tilt Rotate System.

Nordic Grading Buckets for Cat® Mini Excavators are ideal for grading applications, but also suitable for general excavation, loading, and backfilling in all kinds of different soil types. The design features durable wear plates for longer wear resistance in heavy duty applications. Due to the rounded side shape, shorter tip radius, and flat torque tube construction they are optimal for using in combination with a Tilt Rotate System.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1500 mm
Width: 59 in
Capacity: 17.7 ft³
Capacity: 500 l
Weight: 842.2 lb
Weight: 382 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 1093 mm
Tip Radius: 43 in
Interface Type: S-50 Coupler
Units of MeasureUSMetric
Width: 1500 mm
Width: 59 in
Capacity: 17.7 ft³
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
305 CR
View More
Mini Hyd Excavator
305 CR
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
576-1203
576-1203: S50 Pin Grabber LCS 10 Ton Mini Excavators
Check Price
570-7121
570-7121: TRS8, S50 / S50, 7-10 Ton Mini Excavators
Check Price
570-7124
570-7124: TRS8, Pin On (Pin Grabber) / S50, 7-9 Ton Mini Excavators
Check Price
576-1201
576-1201: S50 Pin Grabber LCS 8 Ton Mini Excavators
Check Price
570-7120
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
Check Price
570-7125
570-7125: TRS8, Pin On (Pin Grabber) / S50, 10 Ton Mini Excavators
Check Price
576-1200
576-1200: S50 Pin Grabber 8 Ton Mini Excavators
Check Price
576-1202
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
Check Price
586-5959
586-5959: 950 mm (37 in)
Check Price
586-5966
586-5966: 920 mm (36 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert