Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips587-0779: 0.8mm Thick Cable Strap
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips587-0779: 0.8mm Thick Cable Strap
587-0779: 0.8mm Thick Cable Strap

Cat® Cable Strap for air conditioner wiring ensures secure organization and mounting of cables, promotes proper cable management

Brand: Cat

Product Images
587-0779: 0.8mm Thick Cable Strap
587-0779: 0.8mm Thick Cable Strap
587-0779: 0.8mm Thick Cable Strap
587-0779: 0.8mm Thick Cable Strap
587-0779: 0.8mm Thick Cable Strap

Cat® Cable Strap for air conditioner wiring ensures secure organization and mounting of cables, promotes proper cable management

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 587-0779

The Cable Strap for air conditioner wiring cable is a fastener designed for securely managing and organizing the wiring associated with the air conditioning in the cabin. This strap maintains a tidy and well-organized cable layout, preventing tangling, interference, and damage to the wiring components, and ensures that the air conditioner wiring remains securely in place, even in challenging operating conditions. Its design contributes to the longevity and reliability of the air conditioner wiring and facilitates a neat and efficient cable management setup, allowing for efficient maintenance and troubleshooting.

Attributes:
• Prevents tangling, interference, and damage.
• Made with durable materials for longevity and reliability.
• Resists vibrations, temperature variations, and mechanical stresses.

Applications:
The Cable Strap for the air conditioner wiring cable is used to fasten the air conditioner wiring and ensures that the wiring remains securely fastened and organized, contributing to the overall reliability and performance of the air conditioner. This simplifies maintenance tasks and promotes a well-structured cable layout for optimal functionality.

View More
Specifications for part number 587-0779
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 587-0779

ROAD RECLAIMER

RM600 RM800 RM400

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM400

SOIL COMPACTOR

825 825K 815K 815

WHEEL DOZER

834 814K 834K 814 824 824K

LANDFILL COMPACTOR

816K 836K 816 826K 836 826

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 966M XE 980XE 988K XE 988K 966 988 XE 972M 972 972XE 980M 950M Z 972 XE 814K 966 XE 986 966XE 980 982 988GC 988 966M 986K 950M 995 950 962M 982 XE 982M 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced