Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements587-2886: Straight Sleeve Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements587-2886: Straight Sleeve Bearing
587-2886: Straight Sleeve Bearing

Cat® Straight Sleeve Bearing, OD X ID X W: 35.0 X 31.9 X 31.8 mm

Brand: Cat

Product Images
587-2886: Straight Sleeve Bearing
587-2886: Straight Sleeve Bearing
587-2886: Straight Sleeve Bearing
587-2886: Straight Sleeve Bearing
587-2886: Straight Sleeve Bearing

Cat® Straight Sleeve Bearing, OD X ID X W: 35.0 X 31.9 X 31.8 mm

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 587-2886

Description:
Part # 587-2886 is a steel, straight sleeve bearing designed to support rotating, oscillating and linear movement across machine systems.

Attributes:
• Straight Sleeve Bearing
• Material: Steel
• Inside Diameter: 31.9 mm (1.26 inch)
• Outside Diameter: 35.0 mm (1.38 inch)
• Length: 31.8 mm (1.25 inch)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 587-2886

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel,Carbon Steel
Inside Diameter (mm): 31.9
Outside Diameter (mm): 35.0
Overall Length (mm): 31.8
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.26
Outside Diameter (in): 1.38
Overall Length (in): 1.25
View More
Compatible Models for part number 587-2886

TRACK-TYPE TRACTOR

D9T D11R D11T D9

WHEEL TRACTOR

627G 627H 637G 657E 627E 627F 637K 651 657G 651E

PIPELAYER

PL87 583R 587T 587R 578

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 657 651 627K 637K

WHEEL SCRAPER

637K 627G 627F 637E 637G 627E

TRUCK

793D 793C 789D

OFF HIGHWAY TRUCK

785D 793D

WHEEL LOADER

994D 980F 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced