Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights589-0437: Lamp Group-Flood
Home
Electrical & ElectronicsLights & Light AccessoriesLights
589-0437: Lamp Group-Flood
589-0437: Lamp Group-Flood

Cat® Flood Lamp Group (1000 Lumens)(Wide)

Brand: Cat

Product Images
589-0437: Lamp Group-Flood
589-0437: Lamp Group-Flood
589-0437: Lamp Group-Flood
589-0437: Lamp Group-Flood
589-0437: Lamp Group-Flood

Cat® Flood Lamp Group (1000 Lumens)(Wide)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat flood lamps are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Compact round LED work light
• Wide flood beam
• Hardened glass lens
• PBT plastic housing
• Aluminum heat sink for better heat dissipation
• Adjustable steel mounting bracket
• Mounting: M8 bolt
• Lumens: 1000
• Light Color: White (6000 K)
• Nominal Voltage: 12-24 VDC
• Wattage: 14 W
• RoHS compliant
• Environmentally sealed
• Low power consumption
• Durable and cost effective bright lighting
• Excellent vibration and shock resistance
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

Description:
Cat flood lamps are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Compact round LED work light
• Wide flood beam
• Hardened glass lens
• PBT plastic housing
• Aluminum heat sink for better heat dissipation
• Adjustable steel mounting bracket
• Mounting: M8 bolt
• Lumens: 1000
• Light Color: White (6000 K)
• Nominal Voltage: 12-24 VDC
• Wattage: 14 W
• RoHS compliant
• Environmentally sealed
• Low power consumption
• Durable and cost effective bright lighting
• Excellent vibration and shock resistance
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

Specifications
Specifications
Material: Alloy Aluminum,Carbon Steel,Thermoplastic Plastic,Polycarbonate Plastic
Material: Alloy Aluminum,Carbon Steel,Thermoplastic Plastic,Polycarbonate Plastic
View More
Compatible Models
Compatible Models
Paving Compactor
C13 MARINEMG630
Multi Terrain Loader
277D297D2257D3257D287D297D2 XHP
Compact Track Loader
249D289D279D3249D3259D299D2 XHP289D3259D3239D279D239D3299D3 XE299D3299D2
Generator Set
DG50C7.1 GENDG125DG40DG45D20DG100D25D30DG200C4.4DG80DG175DG70DG60DG150
Soil Compactor
CS12 GCCS10 GCCP12 GCCP11CP13CS10CS11CS12CP13 GCCS13CS13 GCCS11 GC
Backhoe Loader
420XE427F2442E416F2415416420F2428F2428420432F2434430432444F2444434E440450422F2430F2434F2415F2
Compact Wheel Loader
903D901C2914910903902901902C2906930938920903C2926
Wheel Loader
980 XE962M Z962982XE966972M972972L950M Z972 XE966 XE966XE980982908907906962L950M950L962M972M XE966M XE980XE926924K924980L930972XE980M938938K938M926M966L930K966M930M950982 XE982M
Asphalt Compactor
CB10CB8CB7
Articulated Truck
730 EJECTOR725730735
Mini Hyd Excavator
304305308307.5309306307302CR303 SR304.5E2306.5305.5E2305.5 CR301.7CR310301.8301.9304E2301.6301.5304CR304SR303.5E2305E2308.5303.5CR302.7CR303CR305.5 GC305 CR
Skid Steer Loader
289D3226D262D3242D3246D3242D272D3 XE272D3272D2249D3226D3246D279D3232D236D232D3236D3262D272D2 XHP
Industrial Loader
415F2 IL
Vibratory Compactor
CS11 GCCS512 GCCP11 GCCS10 GCCP12 GC
View More
Paving Compactor
C13 MARINEMG630
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 589-0437
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 589-0437

Description:
Cat flood lamps are broad beamed, high intensity lamps that provide excellent visibility during low light conditions. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Compact round LED work light
• Wide flood beam
• Hardened glass lens
• PBT plastic housing
• Aluminum heat sink for better heat dissipation
• Adjustable steel mounting bracket
• Mounting: M8 bolt
• Lumens: 1000
• Light Color: White (6000 K)
• Nominal Voltage: 12-24 VDC
• Wattage: 14 W
• RoHS compliant
• Environmentally sealed
• Low power consumption
• Durable and cost effective bright lighting
• Excellent vibration and shock resistance
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

View More
Specifications for part number 589-0437
Material: Alloy Aluminum,Carbon Steel,Thermoplastic Plastic,Polycarbonate Plastic
View More
Compatible Models for part number 589-0437

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277D 297D2 257D3 257D 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 279D3 249D3 259D 299D2 XHP 289D3 259D3 239D 279D 239D3 299D3 XE 299D3 299D2

GENERATOR SET

DG50 C7.1 GEN DG125 DG40 DG45 D20 DG100 D25 D30 DG200 C4.4 DG80 DG175 DG70 DG60 DG150

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

BACKHOE LOADER

420XE 427F2 442E 416F2 415 416 420F2 428F2 428 420 432F2 434 430 432 444F2 444 434E 440 450 422F2 430F2 434F2 415F2

COMPACT WHEEL LOADER

903D 901C2 914 910 903 902 901 902C2 906 930 938 920 903C2 926

WHEEL LOADER

980 XE 962M Z 962 982XE 966 972M 972 972L 950M Z 972 XE 966 XE 966XE 980 982 908 907 906 962L 950M 950L 962M 972M XE 966M XE 980XE 926 924K 924 980L 930 972XE 980M 938 938K 938M 926M 966L 930K 966M 930M 950 982 XE 982M

ASPHALT COMPACTOR

CB10 CB8 CB7

ARTICULATED TRUCK

730 EJECTOR 725 730 735

MINI HYD EXCAVATOR

304 305 308 307.5 309 306 307 302CR 303 SR 304.5E2 306.5 305.5E2 305.5 CR 301.7CR 310 301.8 301.9 304E2 301.6 301.5 304CR 304SR 303.5E2 305E2 308.5 303.5CR 302.7CR 303CR 305.5 GC 305 CR

SKID STEER LOADER

289D3 226D 262D3 242D3 246D3 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 279D3 232D 236D 232D3 236D3 262D 272D2 XHP

INDUSTRIAL LOADER

415F2 IL

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert