Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components592-0612: Remote Oil Filter Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components592-0612: Remote Oil Filter Adapter
592-0612: Remote Oil Filter Adapter

Cat® Remote Oil Filter Adapter with Seal, Standard SAE Port and ISO Metric Port Connections

Brand: Cat

Product Images
592-0612: Remote Oil Filter Adapter
592-0612: Remote Oil Filter Adapter
592-0612: Remote Oil Filter Adapter
592-0612: Remote Oil Filter Adapter
592-0612: Remote Oil Filter Adapter

Cat® Remote Oil Filter Adapter with Seal, Standard SAE Port and ISO Metric Port Connections

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 592-0612

Units of Measure

USMetric
Material: Aluminum,Corrosion Preventative Fluid
Overall Length (mm): 138.0
Overall Height (mm): 65.0
Hole Size (mm): 9 (3X)
Thread Size (mm): M8 (2X); M14
Overall Length (in): 5.4
Overall Height (in): 2.6
Hole Size (in): 0.4 (3X)
Thread Size (in): 1-1/16-12; 1-5/16-12
View More
Compatible Models for part number 592-0612

ENGINE

C3.6

INDUSTRIAL ENGINE

C3.6

LOAD HAUL DUMP

OTHER

EXCAVATOR

321 313 GX 316 GX 312 GX 317 315 313 317 GC 316 GC 318 GC 322 315 GC 312 GC 313 GC 319

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced