Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses592-5030: 101mm Inner Diameter Aftercooler Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses592-5030: 101mm Inner Diameter Aftercooler Hose
592-5030: 101mm Inner Diameter Aftercooler Hose

Molded Hose

Brand: Cat

Product Images
592-5030: 101mm Inner Diameter Aftercooler Hose
592-5030: 101mm Inner Diameter Aftercooler Hose
592-5030: 101mm Inner Diameter Aftercooler Hose
592-5030: 101mm Inner Diameter Aftercooler Hose
592-5030: 101mm Inner Diameter Aftercooler Hose

Molded Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 592-5030

Molded hose for engine air intake or fumes disposal applications where flexible connection is necessary.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 592-5030
Material: SILICONE RUBBER,Other Hose
Inside Diameter (mm): 101.0
Operating Temperature: -55°C TO 260°C
Application: CONNECTION ON ENGINE SYSTEM
View More
Compatible Models for part number 592-5030

EXCAVATOR

395

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced