Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits592-7354: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits592-7354: Single Cylinder Head Install Kit
Parts included in this kit

No results available.

142-2329: 11.70mm Thick Drainback Oil Seal
142-2329: 11.70mm Thick Drainback Oil SealQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
242-9537: Isolation Seal Gasket
242-9537: Isolation Seal GasketQuantity: 3
160-7271: 6.36mm Thick Press Seal
160-7271: 6.36mm Thick Press SealQuantity: 1
149-7378: 11.50mm Inner Diameter Dual Flange Grommet
149-7378: 11.50mm Inner Diameter Dual Flange GrommetQuantity: 18
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock StudQuantity: 4
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
272-2583: 2.62 x 53.64mm 75A FKM O-Ring
272-2583: 2.62 x 53.64mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 13
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 3
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 3
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
571-9902: Kit - Cylinder Head Gasket
571-9902: Kit - Cylinder Head GasketQuantity: 1
130-5694: 6.99 x 88.26mm 75A FKM O-Ring
130-5694: 6.99 x 88.26mm 75A FKM O-RingQuantity: 2
6V-4367: 2.62 x 34.59mm 75A FKM O-Ring
6V-4367: 2.62 x 34.59mm 75A FKM O-RingQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
6V-0128: 46.50mm Long Connector Seal
6V-0128: 46.50mm Long Connector SealQuantity: 1
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 5
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
2M-1395: 0.8mm Thick Gasket
2M-1395: 0.8mm Thick GasketQuantity: 1
6I-2517: 0.8mm Thick Water Elbow Gasket
6I-2517: 0.8mm Thick Water Elbow GasketQuantity: 1
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
124-9052: 1.2mm Thick Regulator Housing Gasket
124-9052: 1.2mm Thick Regulator Housing GasketQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
Showing 1 to 32 of 39Load More
DescriptionSpecificationsCompatible Models
Description for part number 592-7354

Description:A Kit Single Cylinder Head Gasket is used to seal the gap between the cylinder head and the engine block in a single-cylinder engine, to protect the internal components such as valves, spark plugs, and other components that are necessary for the combustion process. It includes a variety of gaskets, such as head gaskets, valve cover gaskets, manifold gaskets, flanged locknut, taper lock studs, and grommets, and include bolts, seals, and other components that are designed to provide a secure seal.Attributes:• Maintains effective sealing property even under compression• Maintains better resistance to higher temperatures and pressuresApplications:A Kit Single Cylinder Head Gasket is used to prevent leaks and maintain proper compression within the cylinder, this is mostly used in Cat C18 Engine (Piston), C18 Generator Set.

View More
Specifications for part number 592-7354

Units of Measure

USMetric
Weight (lb): 8.0
View More
Compatible Models for part number 592-7354

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

C18

MARINE ENGINE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced