Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses596-2272: 49mm X 66mm Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses596-2272: 49mm X 66mm Hose
596-2272: 49mm X 66mm Hose

Cat® 49mm X 66mm Diameter Hose

Brand: Cat

Product Images
596-2272: 49mm X 66mm Hose
596-2272: 49mm X 66mm Hose
596-2272: 49mm X 66mm Hose
596-2272: 49mm X 66mm Hose
596-2272: 49mm X 66mm Hose

Cat® 49mm X 66mm Diameter Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 596-2272

Description:
A Hose is designed to route fluids through machine systems. It is mostly used where lines must flex and bend. Hydraulic Hose typically consists of at least three parts: an inner tube that carries the fluid, a reinforcement layer, and a protective outer layer. The inner tube must have some flexibility and needs to be compatible with the type of fluid it will carry. These Hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements of heavy-duty equipment.

Attributes:
• Provides efficient fluid flow.
• Provides secure and leakproof connection.
• Provided with a surface area of 0.1094m².

Applications:
A Hose is used to allow fluid to flow from one component to another, this type of Hose is widely used in Air inlet lines, Hydraulic and Radiator Cooling lines. Widely used in CAT 299D3 XE, 299 D2 XHP, 299 D3, 299 D2, 299DXHP Compact Track Loaders, 297D2 XHP, 297D2, 297D XHP Multi Terrain Loaders, 272D3 XE, 272D XHP, 272D2, 272D2 XHP, 272D3, 272D XHP Skid Steer Loaders.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 596-2272

Units of Measure

USMetric
Inner Diameter (in): 1.93
Inner Diameter (mm): 49.0
Outer Diameter (in): 2.1
Outer Diameter (mm): 53.25
Weight (kg): 0.66
Weight (lb): 1.45
Material: Other Hose
View More
Compatible Models for part number 596-2272

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

272D3 XE 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced