Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups596-7481: Track Group
HomeUndercarriageTrack ComponentsTrack Groups596-7481: Track Group
596-7481: Track Group

Cat® Track Group Clamp Master, Single Grouser, 45 Sections, Press Fit, SALT, ES, 790mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Product Images
596-7481: Track Group
596-7481: Track Group
596-7481: Track Group
596-7481: Track Group
596-7481: Track Group

Cat® Track Group Clamp Master, Single Grouser, 45 Sections, Press Fit, SALT, ES, 790mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 596-7481

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.539
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 790.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
UC System: ABRASION
ARM: No
Shoe Width (in): 31.102
Number of Sections: 45
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 89.9
Bushing Inside Diameter (in): 2.864
Seal And Lube Type: SALT
Shoe Type: Es
Bushing Inside Diameter (mm): 72.75
Master Link Type: Clamp Master
Track Pitch (mm): 202.81
Track Pitch (in): 7.985
Offset: Left Hand
Track Bolt Thread: M22
Number of Grousers: Single
Clipped: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M22
View More
Compatible Models for part number 596-7481

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced