Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity599-0316: Chute Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
599-0316: Chute Kit
599-0316: Chute Kit

Chute Kit for snow blower attachment for SSL machines. Product reference attachment to work tool models AB382, AB383, AB385.

Brand: Cat

fallback-image
599-0316: Chute Kit

Chute Kit for snow blower attachment for SSL machines. Product reference attachment to work tool models AB382, AB383, AB385.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

156-3617: 30mm Wide Half Body Clamp
156-3617: 30mm Wide Half Body ClampQuantity: 8
224-8645: Warning Film Label
224-8645: Warning Film LabelQuantity: 1
2R-1939: 13.72mm Internal Diameter Multi Tube Loop Clip
2R-1939: 13.72mm Internal Diameter Multi Tube Loop ClipQuantity: 1
609-6119: Strip
609-6119: StripQuantity: 5
611-5466: One Wire Braid
611-5466: One Wire BraidQuantity: 1
598-8866: Deflector Assembly
598-8866: Deflector AssemblyQuantity: 1
598-8852: Cover
598-8852: CoverQuantity: 1
3B-4628: 31.75mm Long Steel Cotter Pin
3B-4628: 31.75mm Long Steel Cotter PinQuantity: 4
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis PinQuantity: 1
3E-9865: 1/4''-20 Hex Lock Nut
3E-9865: 1/4''-20 Hex Lock NutQuantity: 10
6V-7744: M10 x 1.5mm Cone Lock Nut
6V-7744: M10 x 1.5mm Cone Lock NutQuantity: 16
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 17
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 8
102-8703: 3mm Thick Clamp Cover Plate
102-8703: 3mm Thick Clamp Cover PlateQuantity: 4
341-0554: 5/8" ID Plastic Flat Washer
341-0554: 5/8" ID Plastic Flat WasherQuantity: 2
598-8844: Top Chute Assembly
598-8844: Top Chute AssemblyQuantity: 1
611-5467: One Wire Braid
611-5467: One Wire BraidQuantity: 1
609-6125: Spring
609-6125: SpringQuantity: 1
545-9028: Linkage Pin
545-9028: Linkage PinQuantity: 2
6V-3668: M12-1.75 x 30mm Hex Head Bolt
6V-3668: M12-1.75 x 30mm Hex Head BoltQuantity: 8
611-5465: One Wire Braid
611-5465: One Wire BraidQuantity: 1
609-6127: Sleeve
609-6127: SleeveQuantity: 1
611-5468: One Wire Braid
611-5468: One Wire BraidQuantity: 1
582-5319: 1/4''-20 x 17/32'' Slotted Head Bolt
582-5319: 1/4''-20 x 17/32'' Slotted Head BoltQuantity: 10
598-8834: Bottom Chute Assembly
598-8834: Bottom Chute AssemblyQuantity: 1
5P-0372: 41.30mm Length Pin Clip
5P-0372: 41.30mm Length Pin ClipQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 33
7X-2537: M8-1.25 x 35mm Hex Head Bolt
7X-2537: M8-1.25 x 35mm Hex Head BoltQuantity: 4
Showing 1 to 28 of 28
DescriptionSpecificationsCompatible Models
Specifications for part number 599-0316

We are still working on adding a specification for this part.

Compatible Models for part number 599-0316

COMPACT TRACK LOADER

299D3 XE 299D3

SKID STEER LOADER

272D3 XE 272D3

SNOW BLOWER

SR418 SR321 SR421 SR318

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert