Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular599-4925: Sealing Gasket
HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular599-4925: Sealing Gasket
599-4925: Sealing Gasket

Cat® Engine Oil Pan Sealing Gasket

Brand: Cat

Product Images
599-4925: Sealing Gasket
599-4925: Sealing Gasket
599-4925: Sealing Gasket
599-4925: Sealing Gasket
599-4925: Sealing Gasket

Cat® Engine Oil Pan Sealing Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 599-4925

Units of Measure

USMetric
Style: Beaded
Length (mm): 563.2
Length (in): 22.17
Material: Cork rubber,Corrosion Preventative Fluid,Other Gasket
Thickness (mm): 0.8
Height (mm): 279.8
Hole Size (mm): Not specified
Height (in): 11.02
Thickness (in): 0.03
Width (mm): 2.3
Hole Size (in): Not specified
Width (in): 0.09
Approx. Weight (kg): 0.03
Approx. Weight (lb): 0.06
View More
Compatible Models for part number 599-4925

GENERATOR

LC31XX

GENERATOR SET

XQ125CM C4.4 GEN S C4.4DE110E C4.4 DE88GC C4.4XQ100 C4.4XQ80 DE110GC XQP60 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

SOIL COMPACTOR

CP44B CP11 CP12 CP16 CS64B CS10 CS11 CS12 CS14 CS19 CP7 CS44B CS54B CS11 GC

PETROLEUM ENGINE

C4.4

BACKHOE LOADER

416F2 420F2 428F2 432F2 434F 444F 432F 430F2 420F 430F 444F2 440 450F 450 428F 416F 434F2

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

TELEHANDLER

TH330B

COMPACT WHEEL LOADER

920K 914 910M 920 914K 914M 914G 918M

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

ENGINE - MACHINE

3054C C4.4

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP500 AP655 PE636 AP-300D AP-800D AP600 AP555F AP500F AP655F AP555 BG-230D AP-300 AP600F

MARINE ENGINE

C4.4

WHEELED EXCAVATOR

M315D2 M314 M315 M320 M315GC M318 M319 M316 M317 M323F M317D2 M316F M314F

FORESTRY PRODUCTS

FM528 LL FM528

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PS-150C

INDUSTRIAL ENGINE

3054E 3054C C4.4

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

EXCAVATOR

316F L 312E 323F SA 312F 320D2 323F 313D2 GC 326 GC 320D2 GC 316F 317 320GX 323F OEM 320F L 313D2-GC 313D2 314E CR 320 GX 313F 320 GC 325F 318E L 325F LCR 323F LN 318D2 L 318F L 320 312E L 325 323 318F 313F L 314F CR 323 GX 318D2 323 GC 314E LCR 316E L 315F LCR M320GC

VIBRATORY COMPACTOR

CB10 CS-56B CS-68B CS54B CB7 CP-533E CS7 CS-323C CS-433E CS-54B CS-66B CS-78B CB-564D CP-433E CS-423E CS-64B CS-76B CP-323C CS-533E CP-54B CS-74B CB-44B CB-68B CP-56B CP-68B CB-54B CB-66B CP54B CP-74B CB-534D CB-64B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced