Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Metric
Brand: Cat
Metric
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
MINI HYD EXCAVATOR
308E CR 302.5 303.5E2 CR 308E2 308E SR 306E2 304E2 304CR 303C CR 305C CR 307-A 305E2 CR 304E 305.5 308E2 SR 303.5C 303.5E 303.5D 305.5E2 301.8 307D 307C 307B 301.6 301.5 307E 304SR 308E2CR 305.5D 308C 305.5 GC 301.4C 303 SR 305.5 CR 301.7D 308E2 CR 307E2 308E2SR 305E2 303CR 304E2 CR 304D CR 304 305 303 308 309 306 307 305.5E2 CR 304.5E2 306.5 310 303.5E2 304.5 303.5CR 305 CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
2290 2491 552 2 TK721 541 2 2390 2391 2590 511 522 521 521B 532 522B 541 551 552
HARVESTER HEAD
HH45 HH55 HH65
EXCAVATOR
349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D E300B 322N 322-A LN 312-A 385C FS 324E LN 345C 345D 548 307 349F L 385C L 325D L EL300 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 326F 320 GX 349D 336E L 320 GC 349E 325D 336E H 349F 325F 340F 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385C 345D L 320N 320D 320E 314E LCR 365C L 323E SA 323F L 317 GC 336D2 L XE 365C 349F LXE 325D FM LL 320D LN E300 390D 318B N 390F 336E LNH 320D FM RR 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320D FM 313D2 LGP E120B 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 323 GX 318D2 317 N 330C LN 323 GC 395 325D MH EL300B 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 314D CR FM548 335F 336F XE 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 316F 352F-VG 320D LRR 315B 315C 326F L 336D L 312D2 L FM558 314C 322-A FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 315-A 323GC 323E L 336F LN 329E LN 320E LN 330F 315B FM L 330C 330D 390F L 320 L 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 340F L UHD 326 GC 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 317B L 307-A 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 568 FM LL E110B 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L MH3022 317B LN MH3024 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L M312 M315 M318 M320
SHOVEL
6040
PAVING COMPACTOR
CC2.7 CB-22B CB2.7 CB2.5
MULTI TERRAIN LOADER
247B 247B3 287C 277C 257D3 257B 297C
COMPACT TRACK LOADER
285XE 299D3 239D 275 285 253 255 265 249D3 275XE 249D 239D3 299D3 XE
FLAIL MOWER
HMF210 HMF110
ROTARY MIXER
RM500B
QUICK COUPLER-DWL
CW-05
WORK TOOL
TRS6 TRS8
PETROLEUM ENGINE
C7 C175-16 3516B C280-12
PETROLEUM TRANSMISSION
TH35-E81 TH31-E61
SOIL COMPACTOR
CS11 CS54B CS64B 825G CP11
BACKHOE LOADER
420F2 430D 430E 430F 450E 420XE 416F2 415 416 426 428 420 434E 432E 438 436 430 432 444 446 440 450 416E 416F 416D 430F2 442E 446B 422E 420D 420E 444E 415F2 420F 428E
PETROLEUM GEN SET
3512C
WHEEL LOADER
982XE 960F 988 XE 966 XE 962H 962G 962L 962K 962M 980XE 988G 988H 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 950GC 924F 924H 924G 924K 928F 926E 962 928H 928G 966 GC 907K 972 XE 950G II 928HZ 906K 906M 988 995 990 993 992 916 920 988K XE 908K 908M 926 930 936 950 982 XE 980 XE 924GZ 908 907 906 924HZ 990K 950 GC 972M XE 938G II 993K 992K 972XE 994K 994H 966G II 972G 972H 972K 972M 972L 950B 950E 950G 950F 950H 950K 950M 950L 930G 930H 930K 936E 936F 962G II 938G 938F 938H 938K 918F 966XE 980GC 962M Z 950M Z 966K XE 972G II 966M XE 980C 980G 980K 950F II
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D30D D250E D250D D250B D400E II D300E II 725C2 D400E D400D 730C 725 740 735B 730 735 725C D20D D250E II D25D D350E D350D D350E II D300E D300D D300B 740B D40D
WHEELED EXCAVATOR
M317D2 M318D M318C M318C MH M315D M316F M316D M313D M314F M320GC M322D MH M315 M312 M320 M323 M317 M325C MH M315D2 M315GC MH3040 M318D MH M322D M322C M320D2
PNEUMATIC COMPACTOR
PS-200B PS-500 PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 CW34 PS-360B PS-360C CW12 CW-34
ENGINE - INDUSTRIAL
3512B
INDUSTRIAL ENGINE
C6.6 3126 3126B 3116 3512 C7 3024C C175-16 3516B 3516C 3512E 3512B 3512C C2.2 C4.4
WHEEL SCRAPER
637K
GAS ENGINE
G3520B G3516
PUMPER
SCT673 SPF343C
POWER MODULE
XQC1600
TRANSMISSION-ONHIGHWAY
CX31
OFF HIGHWAY TRUCK
796 AC 794 AC 798 AC 793F 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 130G 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 14H NA 120H 120G 16 14 18 120M 163H 140M 140K 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16G 14L 150 14M 140 14G 12G 12M 14M3 160H NA 16M3
HYDRAULIC SHOVEL
6015 6040 6030 6015B
KNUCKLEBOOM LOADER
2384D 539 559 2484D
MARINE ENGINE
3196 3176C 3516 3512 C-12 C12 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B C12 MARINE 3616 3612 C175-16 C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C
PETROLEUM PACKAGE
TH31-E61 TH35-E81
RECLAIMER MIXER
RM500B RM-500
ENGINE
C175-16 C175-20 3512E 3516E
LOCOMOTIVE ENGINE
3516 3516B 3512E C175-16 C175-20
COLD PLANER
PM-200
GEN SET ENGINE
3608 3606 G3520B 3616 3304B 3306B POWER SYS G3516B 3508 C280-16 3512 3516
RIPPER
953B 7 5 8
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
226B 232D3 226B3 272C 256C 232B 232D 216B 270XE 250 260 270 236D3 262C 242B 216B3
DELIMBER
DLK426 PRE426
WHEEL FELLER BUNCHER
553C 2470C
TRACK-TYPE LOADER
973
GENERATOR
SR4B LC30XX LC20XX SR4
TRUCK ENGINE
3116 C7 C9 C-9 C11 C13
WHEEL TRACTOR-SCRAPER
623K LRC 631K 613G 637K 627K LRC 623K 621K 627K
TRACK SKIDDER
D5HTSK II
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535C 535B 545C 525C 525B 515
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
WHEEL TRACTOR
621F 621G 621H 627G 627F 631K 631G 621K OEM 613C II 637G 637K
HEX BASED SPL SOLUTION
320E 330D2 352F OEM 330F OEM
VEHICULAR ENGINE
3512
TRACK LOADER
973C 973D 973K 951C 951B 953B 953C 953D 977L 955K 955L 963 973 941 953 963D 963B
WHEEL DOZER
834G 834H 824G
MULCHING HEAD
HM2615 HM112 HM115 HM810 HM825 HM215C HM608 HM210 HM215 HM208 MD-250 HM912 HM115C HM112C HM312 HM315
LANDFILL COMPACTOR
826G
TELEHANDLER
TH337C RT60 RT50 TH336C TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH407C TH62 TH63 TH406C TH514C TH82 TH83 TL943C TH560B RTC60 TH580B TH340B RT50SA TH306D TH414C TH417C
COMPACT WHEEL LOADER
906H2 914 910 906 904H 904B 908M 908H2 906M 907M 910F 910E 910K 910M 914G2 907H2 914K 914M 914G
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
ASPHALT SCREED
AS3143
BULLDOZER
8SU 7SU 7S LGP 8U 5A 5P 5S 7A 7S 7U 8A
UNDERGROUND ART TRUCK
AD22
QUICK COUPLER
TRS6
LOAD HAUL DUMP
R1300G II OTHER R1700 R1700 XE
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059
WINCH
55 57H
ROTARY CUTTER
RC10 RC50
BACKHOE
BH150 BH160 BH130
TRACK-TYPE TRACTOR
D11 D8 GC D5R LGP D4D D4E D5B D5M D5N D5H D6C D6D D6N XL D6N D6K D6H D7E D6N LGP D8GC D5R XL D7R D7G D7H D8T D8R D8N D6K XL D5K XL D7E LGP D5K LGP D4K XL 30/30 D3K XL D5 D8 D4K LGP D6K LGP D8R II DEUCE D3K LGP
ASPHALT PAVER
AP655 BG-240C BG555E AP-900B AP300F BG-260C AP655F AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000F AP-555E BG600D AP355F AP-1050B AP-600D AP655F L AP-655D AP-300D AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 AP-255E AP300 BG655D BG-245C BG500E
MARINE AUXILIARY
3516B 3512B 3608
PIPELAYER
587T 587R 561N 561M PL83 PL87 PL61 583T 572R 572G
BROOM
BA121 BA118
MINING EXCAVATOR
5130
VIBRATORY COMPACTOR
CB10 CS-431C CS-68B CB7 CP-533D CB1.8 CB1.7 CP-533E CD-44B CS-433E CS-433C CP-663E CS-64B CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CP-44 CB-64B CB-535B CB-634 CB-536D CC4.0 CP-76 CP-74 CS54B CB-64 CB-54 CB-564D CD-54 CB-214B CB-44B CB-68B CB-434B CB-434D CB-434C CP-68B CS-583E CS-583D CB-14 CS-563D CS-563E CS-56 CS-54 CS-56B CS-44 CS-663E CS-54B CS-78B CS-531D CS-79B CP-433E CS-423E CS-533D CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CB46B CS-64 CB-54B CB-534 CB-523B CB-525B CB-634C CB-634D CB4.0 CB4.4 CD-54B CB-224B CP-54B CP-56B CP-573E CP54B CP-74B CS-573D CS-573E CS-683E
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 349E 325D C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 323F OEM 336FMHPU 325D L 336F 336D 336E 330F 330D 330C 323D L
GENERATOR SET
G3516 D25 D30 C6.6 3516C GEN G3516B G3516C G3516E C4.4 C2.2 C4.4DE88E0 C4.4DE88E3 G3512E C4.4DE110E C6.6DE150E C7.1 C175-16GENSET C175-20 C175-16 G3520C G3520B G3520E 3512C 3512B C4.4DE65E3 3516B C4.4DE110E2
EJECTOR TRUCK
730C D400E II 740B 740 730
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM500B RM500
CHALLENGER
55 35 45
ENGINE - MACHINE
C32 C4.4 C6.6
TRUCK
793F XQ 793F OEM 797 795F XQ 793F 797F 797B 794 AC 793F CMD 795F AC 793F AC
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8