Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings5B-1952: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings5B-1952: Compression Spring
5B-1952: Compression Spring

Outside Diameter: 1/2 in

Brand: Cat

Product Images
5B-1952: Compression Spring
5B-1952: Compression Spring
5B-1952: Compression Spring
5B-1952: Compression Spring
5B-1952: Compression Spring

Outside Diameter: 1/2 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5B-1952
Outside Diameter (OD) - A (in): 1/2
Wire Diameter - C (in): 0.063
Length - B (in): 3 3/4
Material: Carbon Steel
Spring Type: Compression
View More
Compatible Models for part number 5B-1952

UNDERGROUND ART TRUCK

AD60 AD55B AD63

WHEEL TRACTOR

639D 633E II 637 631K 631D 631E 631C 631G 633C 637G 637D 637E 637K 633D 657G

TRUCK ENGINE

1673C 1693 3306

WHEEL TRACTOR-SCRAPER

657 631K 637 631 637K

OFF HIGHWAY TRUCK

775 773

BACKHOE

BH150 BH160

MARINE ENGINE

D333C 3304 3306 D379A D379B D399 D346 D348 D398A D398B D330C D343

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 3306 D398 D399 D333C D343 D348 D349 D346 D330C D398B D379 D379B

WHEEL SCRAPER

657G 637K 657 657E 657B

TRUCK

775G 775F 773G LRC 775G OEM 775E 775D 773E 773D 773G 773F 773 775G LRC 773G OEM 769C 773B

QUARRY TRUCK

775D 775B 773E

TRACTOR

772B 768C

GAS ENGINE

G343 G333C G398 G399 G3306

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced