Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-1983: 3/8" Boss
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-1983: 3/8" Boss
5B-1983: 3/8" Boss

Cat® 3/8" Steel Threaded Boss

Brand: Cat

Product Images
5B-1983: 3/8" Boss
5B-1983: 3/8" Boss
5B-1983: 3/8" Boss
5B-1983: 3/8" Boss
5B-1983: 3/8" Boss

Cat® 3/8" Steel Threaded Boss

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5B-1983
Material: Carbon Steel
View More
Compatible Models for part number 5B-1983

INTEGRATED TOOLCARRIER

IT12

LOAD HAUL DUMP

R1600H

WINCH

528 53

MOTOR GRADER

120B 16 140B 16G 140 14E 120 12F 12E

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II

TRACK-TYPE TRACTOR

D3B D5H XL D4D D6F SR D5H D6C D6D D6E D6G D7F D8H D9G D9H D4E SR

WHEEL SKIDDER

525 518 515 528 518C 528B

MARINE ENGINE

3616 D379A 3612 D379B D398A D398B C280-16 C280-12

PIPELAYER

561B 561C 583K 594H 594

EXCAVATOR

215B 215C 215D 219D 219 215 245 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 651B 651E 615 611 627 621 623 637 615C II 631D 631E 631C 641 651 641B 657 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 621G 621S 639D 615C 627B 627G 627E 627F 637D 637E

HYDRAULIC CONTROL

161 143 150 151 141 140

TRACK LOADER

963 973 931 983B 943 941 953 951C 963B 951B 953B 977H 941B 977L 955C 931B 955H 955L 935C II

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

SOIL COMPACTOR

825B 815F II 815 815B 815F

WHEEL DOZER

834 824B 834B 814B 814F II 814F 814 824 854K

LANDFILL COMPACTOR

836 816F II 816 826B 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 988 994 920 988B 930 966C 966F 966R 950 966F II 980B 992C 992K 994D 970F 950F II

GEN SET ENGINE

C280-16 3616

RIPPER

953B 953 943 3

WAGON

772 613C II

INDUSTRIAL ENGINE

D398B D398 D379 D379B

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

621 651E 630A 613C II 621E 621B 657E 623F 623E 639D 627B 627E

TRUCK

785 789 797 69D 797B 785B 789B 769 773 769B 769D 769C

GAS ENGINE

G398 G379A G379

TRACTOR

772 768C 768B 784B

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced