Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-3254: 3/8''-20 Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5B-3254: 3/8''-20 Hex Jam Nut
5B-3254: 3/8''-20 Hex Jam Nut

Hex Head Nut

Brand: Cat

Product Images
5B-3254: 3/8''-20 Hex Jam Nut
5B-3254: 3/8''-20 Hex Jam Nut
5B-3254: 3/8''-20 Hex Jam Nut
5B-3254: 3/8''-20 Hex Jam Nut
5B-3254: 3/8''-20 Hex Jam Nut

Hex Head Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5B-3254

Units of Measure

USMetric
Thickness (mm): 6.35
Thickness (in): 0.25
Nut Type: Hex
Thread Size (in - TPI) (in): 4/9-20
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.017
Coating: Zinc
Thread Size (mm): 0.4375
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Material Description: ISO Class 8 or SAE Grade 5 equivilent
Hole Thread Pitch: 20.0
Thread Size (dia x pitch) (mm): 7/16x20
Drive (mm): 17.46
Drive (in): 0.687
View More
Compatible Models for part number 5B-3254

GENERATOR

SR4B SR4

TRUCK ENGINE

C7 3408B C13 C15 3408

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

613G 657 651

TRACK SKIDDER

527 517

WHEEL SKIDDER

518C 525B 525 518

ROTARY DRILL

MD6250

MINI HYD EXCAVATOR

307D 307B 304E2 304E2 CR 308 309 307-A 305E2 CR

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 552 2 511 541 2 522 521 521B 532 522B 541 551 552

EXCAVATOR

311D LRR 349D L 215B 325B L 215C 215D 312B 336D 324D 312D 315D L 320D2 314D CR 374F L 312-A 349E L 225B 225D 385C FS 330D FM 345B 345C 345D 312B L 307 349F L 385C L 219D 320D2 FM 325D L 352F-VG 320D LRR 365C L MH 336D L 374D L 229D 330C FM 349D 324D L 336E L 325D 312D L 322B L 324D FM LL 329D LN 314D LCR 317-A 231D 320E LRR 324E L 336F L 312E L 345C L 320D RR 323D L 317-A N 385C 345D L 315-A 320D 235B 235C 235D 314E LCR 365C L 329E LN 345B II MH 245D 330D 245B 390F L 365C 336E LN 336E LH 325D FM LL 390D 318B N 320D L 390D L 336D LN 319D LN 325C FM 349E L VG 330B L 320E L 325D FM 319D L 330C L 568 FM 320D FM 317B L 307-A 330D L 318E L 229 225 330D MH 328D LCR 329D L 324D FM 235 330D LN 568 FM LL 329E L 318B 345D L VG 219 215 329D 317B LN 317 N 315B L 325D MH 385C L MH 316E L 245 324D LN 330C MH 345C MH

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631D 631E 631C 631G 641B 666B 613 627 621 623 637 641 651 657 666 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627G 627H 627E 627F 637G 613B 637D 637E

HYDRAULIC CONTROL

143 150 141 140

TRACK LOADER

933C 963 973 931 943 941 939C 953 953B 941B 955C 955H

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

815B

PETROLEUM ENGINE

3512 3508C 3508B C7 2016 3516C 3516B C175-16 C280-12 3512E 3512C

BACKHOE LOADER

430E 430F 450E 414E 416 426 428 422F 434F 444F 420E 432F 420F 438 436 416E 428F 416F

WHEEL DOZER

834G 834B 814B

LANDFILL COMPACTOR

836 816B

WHEEL LOADER

988B 988G 988F 966C 930R 930T 990 II 920 930 950 990H 992D 992C 992G

TELEHANDLER

RT80 RT60 TH82 TH83 RT50 RTC60 RT100 RT50SA TH103 TH62 TH63

ARTICULATED TRUCK

725C D44B 730C2 D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D550B D300E D300D D300B 725C2 730 EJECTOR D400E 740C 740B D400D 740 GC 730C 745C D400 725 D40D 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M325C MH W345B II

INDUSTRIAL ENGINE

3126B 3508B 3408B C7 3512C

WHEEL SCRAPER

621E 621B 613C

QUARRY TRUCK

775B 771C

LOGGER

227

GAS ENGINE

G3612 G3512 G3516 G3508

TRACTOR

772B 772 776 776C 776B 768C 768B

FELLER BUNCHER

FB518

PUMPER

SPP101 SPF743 SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

FELLING HEAD

HF221 HF201 SH-56B SC-57 HFW221 HF201B

POWER MODULE

XQ2280 XQC1200 3516B XQC1600

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R1300G II

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 798

MOTOR GRADER

120G 120B 16 140G 130G 143H 163H NA 16G 14G 12G 120 160G 12E

BACKHOE

BH30 BH27 BH30W

TRACK-TYPE TRACTOR

D6G2 LGP D4D D5R2 D5B D5N D6D D6N D3 D5 D8K D9G D9R D9L D9H D6G2 XL

ASPHALT PAVER

BG-260D BG-2455D AP-1000D AP-1055D

MARINE AUXILIARY

3608 3516C 3516B 3512C 3508C

MARINE ENGINE

3126B C32 C7 D353E D353C D353D 3616 D379A 3612 D379B D399 3508C 3508B D397D D364 D375D D346 D348 D398A D398B 3516B 3516C D343 3512C C280-16 C280-12 C175-16 C280-6 C280-8

PIPELAYER

587T 587R 561B 561D PL83 PL87 PL72 583T 583K

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5230

FRONT SHOVEL

235C 385C

VIBRATORY COMPACTOR

CS-323 CP-323

MOBILE HYD POWER UNIT

329D L 385C 365C L 349D L 385C L 329E 336D L 349E L HVG 325D L 349E 325D 336D 336E 345D 345C 336E HVG 330D 324D LN 345C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH35-C11I CX31-C18I TH35-C13I TH35-C15I CX31-C11I CX48-P2300 CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31 CX31-P600- CX31-P600

RIPPER SCARIFIER

140G 130G 12G 16G

POWER PACKAGE

C7

GENERATOR SET

G3516 G3512 G3508 3508 3516 3512 G3516B G3516H 3508B C2.2 3406C 3516C 3516B 3516E

MARINE TRANSMISSION

7241 7211 7231 7221

RECLAIMER MIXER

RM-350B RM-350

ENGINE

3512E C13B 3516E

LOCOMOTIVE ENGINE

3512E

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PR-750B PR-450C

ROAD RECLAIMER

RM-350B

ENGINE - MACHINE

3408

GEN SET ENGINE

3608 3606 3516B 3512B G3516C G3508 G3516 G3512 3508B 3456 3208 3508 C280-16 3612 3616 3512 3516

ROTARY/TRACK DRILLS

MD5150C

RIPPER

953B 963 953 943

CABLE CONTROL

118 119

TRUCK

794 AC 777C 777B 769B 769C 785 789 69D 773B 769 773 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced