Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5D-0600: 130mm Long Taper Lock Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5D-0600: 130mm Long Taper Lock Steel Stud
5D-0600: 130mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
5D-0600: 130mm Long Taper Lock Steel Stud
5D-0600: 130mm Long Taper Lock Steel Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5D-0600
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Alloy Zinc,Carbon Steel,Low Alloy Steel
Overall Length (in): 5.12
Stud Thread Size (in): 1-8
Screw Length - A (in): 5 1/8
Thread Size (in - TPI) (in): 1 - 8
Thread: Coarse Thread UNC
View More
Compatible Models for part number 5D-0600

TRACK-TYPE TRACTOR

D9H D9G

WHEEL TRACTOR

651 641 657

WHEEL SCRAPER

657

QUARRY TRUCK

771D 771C

TRUCK

785 789 69D 769D 769C

EXCAVATOR

225 215 245 235 213B

TRACTOR

768C

BULLDOZER

9U 9S 9A 9C

LANDFILL COMPACTOR

826B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced