Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5D-3118: 100mm Length Tapered Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
5D-3118: 100mm Length Tapered Stud
5D-3118: 100mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Product Images
5D-3118: 100mm Length Tapered Stud
5D-3118: 100mm Length Tapered Stud
5D-3118: 100mm Length Tapered Stud
5D-3118: 100mm Length Tapered Stud
5D-3118: 100mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5D-3118
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5D-3118
Stud Type: Fully Threaded Stud
Material: STEEL,Carbon Steel,Alloy Zinc,Low Alloy Steel
Overall Length (in): 3.94
Stud Thread Size (in): 1-8
Coating: Zinc Flake
Screw Length - A (in): 3 15/16
Thread Size (in - TPI) (in): 1 - 8
Thread: Coarse Thread UNC
View More
Compatible Models for part number 5D-3118

TRACK-TYPE TRACTOR

D6H XL D4C III D6H XR D6T XW D6T LGP D3B D3C D6G SR D6D SR D6R III D4C II D4B D6T XL D6G2 LGP D5C III D5 D4C D6H II D6F SR D5B D5C D6R STD D3C II D6T LGPPAT D6T XL PAT D5E D6T XW PAT D6E SR D6G2 XL D6C D6R XL D6D D6R D6T D6R II D6E D6G D6H D3C III

WHEEL TRACTOR

641 651 657

RIPPER

977 3 951 955 6 5 4

PIPELAYER

561C

HYDRAULIC CONTROL

163 143 153 141 140

TRUCK

793 793D 793B 793C 789D

TRACK LOADER

933C 977K 939 933 931C II 931B 935C 931C 935B 939C 935C II

BULLDOZER

6 5A D5C PATLGP 5S 6A 6S 3S 5A PAT 3P 6SU D5C PAT

OFF HIGHWAY TRUCK

789G 793D 789D 789 793

WINCH

53 56 55 56H

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert