Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5D-4809: 107mm Length Tapered Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds5D-4809: 107mm Length Tapered Stud
5D-4809: 107mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Product Images
5D-4809: 107mm Length Tapered Stud
5D-4809: 107mm Length Tapered Stud
5D-4809: 107mm Length Tapered Stud
5D-4809: 107mm Length Tapered Stud
5D-4809: 107mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5D-4809

Units of Measure

USMetric
Stud Type: Fully Threaded Stud
Material: STEEL,Carbon Steel,Coating Fluid,Alloy Zinc
Overall Length (in): 4.21
Stud Thread Size (in): 5/8-11
Coating: Plain With Corrosion Inhibitor Or Black Oxide With Corrosion Inhibitor
Thread Size (mm): .625
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO Class 10.9 or SAE J429 Grade 8 equivilent
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Screw Length - A (in): 4 3/16
Hole Thread Pitch: 11.0
Overall Length (mm): 106.3625
Thread Size (in - TPI) (in): 5/8 - 11
View More
Compatible Models for part number 5D-4809

UNDERGROUND ART TRUCK

AE40 AD45B AD45 AD40

ARTICULATED TRUCK

D40D D400D

WHEEL TRACTOR

666

WAGON

776

WHEEL SCRAPER

627B

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

785 789 69D 793F CMD 793 793F OEM 775E 775D 793F XQ 773E 785G 793D 773D 793B 793C 793F 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 772B 784C 784B 768C 776B

OFF HIGHWAY TRUCK

789G 785D 777E 777 789D 773 773GC 793F 789 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced