Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins5F-2802: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins5F-2802: Linkage Pin
5F-2802: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
5F-2802: Linkage Pin
5F-2802: Linkage Pin

Linkage Pin

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-2802

Units of Measure

USMetric
Length (mm): 90.0
Length (in): 3.53
Pin Diameter (mm): 12.65
Pin Diameter (in): 0.498
Removal Aid / Feature: No Puller Hole
Pin Type: Headed Pin
Material: STEEL,Carbon Steel
Plating: Unplated
Pin Length (in): 3.531
Pin Length (mm): 89.69
View More
Compatible Models for part number 5F-2802

TRACK-TYPE TRACTOR

D9G

UNDERGROUND ART TRUCK

AD45

WHEEL HARVESTER

550 570 580

HYDRAULIC CONTROL

173B 193B 183B

LOAD HAUL DUMP

R1300 R2900 R1600H R2900 XE R1300G

MOTOR GRADER

140B 120B 12E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced