Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-9657: 36.09mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O Ring
5F-9657: 36.09mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-9657

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 36.09
Inside Diameter (in): 1.421
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 221
View More
Compatible Models for part number 5F-9657

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

C7 3306B 3126E 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT62H IT24F IT12B IT14F IT38G IT14G IT14B IT28G IT28F IT62G II IT18F IT38G II

WHEEL SKIDDER

518C 528B 518 528 530B

ROTARY DRILL

MD6540C MD6380

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

330 L 320-A L 325B L 320-A S 320-A N 324D 325-A 322B LN 214B 322N 322-A LN 325C L 213B 322B 322C 330B LN 224B 212B 336 MHPU 325D L 206B 315C 205B 322-A 325B 324D L 325C 325D 322B L 330-A L 325-A L 322 L 320N 320B 320C 211B 320B S 320B N 320B L 330B 320 L M325D L MH 325-A FM L 325 LN 340MHPU 325C FM EL240B EL240C 330B L 325B LN E240C E240B 325 L 350 OEM 322-A L E120B 322-A N 225 325-A LN 329D L 214B FT 235 319C E110B 318C 322 LN 320-A 215 336 329D EL200B 330-A E200B 245 322C FM 324D LN M318 M320

WHEEL TRACTOR

650B 651B 660B 641B 666B 613 621 657B 613B

HYDRAULIC CONTROL

41 46 44 192 193 191 183 181 182 173B 172 173 163 161 143 183B 153 151 141

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 939C 973C 963C 977H 953C 955H

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

815 825B

PETROLEUM TRANSMISSION

TH48-E80

BACKHOE LOADER

446D 446B 446

WHEEL DOZER

854G 834 824B 814 824

LANDFILL COMPACTOR

816F II 816 826B

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910G 910F 910E 914G

WHEEL LOADER

960F 950G 962H 950F 962G 950H 966C 930G 924F 924G 962G II 938G 938F 918F 928G 950G II 995 994 993 992 920 930 950 924GZ 972G II 938G II 993K 992B 992G 994F 994D 994K 994H 966G II 950F II

TELEHANDLER

RT80 RT100

ARTICULATED TRUCK

D20D D250D

WHEELED EXCAVATOR

W330B M325C MH M325B

ENGINE - INDUSTRIAL

CG170-16 3512B 3516B LD700E 3561B

INDUSTRIAL ENGINE

3126 3116 3114 3512 3056E 3516 3508B 3508 3516B 3516C 3512E 3512B 3512C 3306B G3520H

SPRAY AR

CAT WDS

LOGGER

322C 227

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3508J G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C 776B

BULLDOZER

977A 824S 826B 834S 824C 6 825 824 8SU 834 955 7SU 6SU 11SU 7S LGP 8S 8U 10C 6A 6S 11U 7A 10S 7S 7U 10U 8A

FELLER BUNCHER

FB518

PUMPER

SPF343 SPF743 SPF343C SPS343 SPT343

UNDERGROUND ART TRUCK

AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

XQ2280 XQC1200 PP3516 3516B 3516C XQC1600 PM3508 PM3516 PM3512 PMG3516

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 3508B 793D 785D 789 785 793

MOTOR GRADER

120H 16 135H 140B 140M 135H NA 120H NA 120H ES 140 14E 12F

WINCH

528 518 57H 56H 56

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6D SR D6H II D10 D6R II 30/30 D3C III D3G D4G D5N D5G D6D D6R D6N D6H D6G SR D11N D11R D7R XR D6H XL D6H XR D7R LGP D6R XL D4C III D5C III D7R D7G D7H D8R D8K D8N D8H D6R STD D9H DEUCE

ASPHALT PAVER

AP-1050B BG-260D AP-755 BG-2455D BG-2455C AP-1000D AP-1050 AP-1055B AP-1055D AP-1000 BG-245C

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3126B 3126 3116 C7 3516 3512 3508 3508C 3508B C140 3516B 3516C 3516E 3512C 3512E 3512B

PIPELAYER

587R 578 561N 583R

MINING EXCAVATOR

5230B 5130 5230 5130B

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CB-634 CB-634C CB-634D CP-563 CB-434 CS-583C CP-533 CS-573C CS-563C

MOBILE HYD POWER UNIT

340D2 L 336D L 325C 336F 349D2

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3516 3512 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 3516B GEN G3520C G3520B G3520E G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

ENGINE

3512E 3508PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3520 G3520J G3520H 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

CHALLENGER

MT765 MT755 MT745 MT735 MTC735 MTC745 MTC755 MTC765

ENGINE - MACHINE

3516C 3116 3114 3208 C4.4

GEN SET ENGINE

3606 3516B G3520B 3512B POWER SYS G3520 G3516C G3516B G3508 G3516 G3512 3508B 3116 3114 3508 3512 3516

RIPPER

7 6 8 8D 11 10

BOOM

120C

TRUCK

789C 789D 777C 777B 789B 777D 769B 785 789 793 797 793D 793B 793C 785G 785C 785D 797B 785B 769 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced