Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings5G-2003: 6.80mm Internal Diameter Steel Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings5G-2003: 6.80mm Internal Diameter Steel Spacer
5G-2003: 6.80mm Internal Diameter Steel Spacer

Cat® 13mm Outer Diameter Steel Spacer used to Additional Stretch Length in Fasteners

Brand: Cat

Product Images
5G-2003: 6.80mm Internal Diameter Steel Spacer
5G-2003: 6.80mm Internal Diameter Steel Spacer
5G-2003: 6.80mm Internal Diameter Steel Spacer
5G-2003: 6.80mm Internal Diameter Steel Spacer
5G-2003: 6.80mm Internal Diameter Steel Spacer

Cat® 13mm Outer Diameter Steel Spacer used to Additional Stretch Length in Fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5G-2003

Units of Measure

USMetric
Outside Diameter (mm): 13.0
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.39
Inside Diameter (mm): 6.8
Thickness (mm): 10.0
Inside Diameter (in): 0.27
Outside Diameter (in): 0.51
View More
Compatible Models for part number 5G-2003

GENERATOR

SR4

TRUCK ENGINE

3306 3406C 3406B 3306C 3306B

WINCH

53

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D3B D3C D4B D4C D5C D6N D4C II

MINI HYD EXCAVATOR

304CR 303CR 303.5CR 302.7CR

MARINE ENGINE

3406B 3406C 3306B 3304 3306 3304B

FRONT SHOVEL

5080 235C

EXCAVATOR

375-A L E300B 235C 235D 375-A EL300B 245D

WHEEL TRACTOR

621 623B 623E 623F 621B 621E 621F 627B 627E 627F

GENERATOR SET

G3306 3306B 3406C

HYDRAULIC CONTROL

48

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

SOIL COMPACTOR

825G 825C 815B 815F

BACKHOE LOADER

422F 434E 422E 434F 432E 444F 420E 432F 444E 420F 442E 430E 430F 450E 450F 416E 428F 416F 428E

WHEEL DOZER

814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

826G II 826C 826G 816B 816F

WHEEL LOADER

962 972G 972H 972M 972L 950G II 950B 950E 962H 950H 962L 950M 950L 962M 916 980G II 926 936 966D 966F 966E 966H 966G 966L 966M 980F II 966F II 962M Z 950M Z 950B/950E 972G II 972M XE 966M XE 936E 962G II 980C 980F 980H 980G 980L 980M 926E 966G II 982M

ENGINE - MACHINE

3304

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304 3406

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D300E D300D D300B D400E D250E D250B D400D D25D D25C D350E D350D D350C D400 D40D D300E II

RIPPER

3

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406B 3406C 3306B 3204 3304 3306 3304B 3406

WHEEL SCRAPER

621E 621F 621B 623F 623E 637G 637D 627G 627F 639D 627B 627E

GAS ENGINE

G3304 G3306

BULLDOZER

824S 4P D5C PATLGP 825 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced