Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareKeysWoodruff5H-2532: 3.188mm Thick Woodruff Key
HomeHardware, Seals, & ConsumablesHardwareKeysWoodruff5H-2532: 3.188mm Thick Woodruff Key
5H-2532: 3.188mm Thick Woodruff Key

Cat® 3.188mm Thick Steel Woodruff Key

Brand: Cat

Product Images
5H-2532: 3.188mm Thick Woodruff Key
5H-2532: 3.188mm Thick Woodruff Key
5H-2532: 3.188mm Thick Woodruff Key
5H-2532: 3.188mm Thick Woodruff Key
5H-2532: 3.188mm Thick Woodruff Key

Cat® 3.188mm Thick Steel Woodruff Key

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5H-2532
Diameter - B (in): 3/8
Material Description: Steel Key
Notes: Key Diameter : 9.4, Key Width: 3.188, Key Height : 4.29, Height Across Flat: 0
Material: Alloy Steel
Thickness - A (in): 1/8
MFG Number: 213
View More
Compatible Models for part number 5H-2532

PUMPER

HT400 SCT673 SPS342 SPT342

GENERATOR

SR500 SR4 SR4B

TRUCK ENGINE

3406C 3406B

POWER MODULE

PM3412 PMG3516

WINCH

57H

MOTOR GRADER

16 16G 14E 12F 12E 16H NA

TRACK-TYPE TRACTOR

D6D SR D8 GC D3B D3C D8GC D4D D4E D6E SR D6C D6D D7F D7G D5 D8R D8N D8H D9E D9G D8R II D4E SR

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D342C 3408B 3406B 3406C D398A D398B D342 D343 D334 3208 3306B D333A D333B D333C 3306 3304B 3412 3406

PIPELAYER

587R 578 561B 561C 583R 583H 594

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

621 641 651 657 666 623B 623E 623F 621B 621E 621F 627B 627E 627F 637D

GENERATOR SET

G3516 G3516B 3412C 3412 G3520B 3406C

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

193 173B 183B

TRACK LOADER

941 951C 951B 977H 941B 977K 955H 955K 955L

SOIL COMPACTOR

825G 825C

COLD PLANER

PM-465

WHEEL DOZER

834 824B 814B 824G 824C 824 824G II

LANDFILL COMPACTOR

826G II 826C 826G

WHEEL LOADER

980 988 992 920 980G II 930 966C 950 980F II 992B 980C 980F 980G

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3406C 3406B G3520B D398B 3304B 3306B 3306 3304 D379B 3412 3412C G3516B D399 3406

ARTICULATED TRUCK

D35HP D400E D400D D350E D400 D40D

RIPPER

977 6 5 4 8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C D342 D343 D398B 3408C 3304 3306 D320A 3412 D333C 3406 3412C D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

769 769B

WHEEL SCRAPER

621E 621F 621B 623F 623E 627F 627E

GAS ENGINE

G398 G399 G379A G342C G3306 G3612 G3616 G3608 G343 G3516 G379

BULLDOZER

977A 824S 8U 6A 6S 8A 825 8SU 955 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced