Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings5I-4374: Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings5I-4374: Roller Bearing
5I-4374: Roller Bearing

Cat® Roller Bearing for Piston Pump

Brand: Cat

Product Images
5I-4374: Roller Bearing
5I-4374: Roller Bearing

Cat® Roller Bearing for Piston Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5I-4374

We are still working on adding a specification for this part.

Compatible Models for part number 5I-4374

TRACK-TYPE TRACTOR

D11

PUMPER

SPF743

WHEELED EXCAVATOR

M322D MH M320F M324D2 MH MH3024 M322D M322C

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 793D 797F 793F 797B

FRONT SHOVEL

5080

EXCAVATOR

365C L 375-A L 365C L MH 374D L 375-A 350-A 350-A L 350 L 365C M320

MATERIAL HANDLER

MH3022

WHEEL DOZER

844 844H 844K

OFF HIGHWAY TRUCK

793D 793F 798 AC 793

MOBILE HYD POWER UNIT

365C L

WHEEL LOADER

993K 990 II 994F 994K 994H 995 990H 990 993

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced