Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps145-3776: 123mm Internal Diameter Roller Bearing
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps145-3776: 123mm Internal Diameter Roller Bearing
145-3776: 123mm Internal Diameter Roller Bearing

Cat® Single Row Cylindrical Roller Bearing of 135mm Outer Diameter Provides True Rolling Motion used for Hydraulic Pump

Brand: Cat

Product Images
145-3776: 123mm Internal Diameter Roller Bearing
145-3776: 123mm Internal Diameter Roller Bearing
145-3776: 123mm Internal Diameter Roller Bearing
145-3776: 123mm Internal Diameter Roller Bearing
145-3776: 123mm Internal Diameter Roller Bearing

Cat® Single Row Cylindrical Roller Bearing of 135mm Outer Diameter Provides True Rolling Motion used for Hydraulic Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 145-3776

Units of Measure

USMetric
Outside Diameter (mm): 135.0
Material: Carbon Steel
Weight (kg): 0.2
Inside Diameter (mm): 123.0
Weight (lb): 0.4
Inside Diameter (in): 4.8
Outside Diameter (in): 5.3
View More
Compatible Models for part number 145-3776

TRACK-TYPE TRACTOR

D11

PUMPER

SPF743

WHEELED EXCAVATOR

M322D MH M320F M322D2 M324D2 MH MH3024 M322D M322C

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 793D 797F 793F 797B

EXCAVATOR

365C L 365C L MH 374D L 365C M320

MATERIAL HANDLER

MH3022

WHEEL DOZER

844 844H 844K

OFF HIGHWAY TRUCK

793D 793F 798 AC 793

MOBILE HYD POWER UNIT

365C L

WHEEL LOADER

993K 990 II 994F 994K 994H 995 990H 993

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced